Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
1 - 25 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF10260X100MM N/A 100 mm N/A 10260 N/A 28x6.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X120MM N/A 120 mm N/A 10260 N/A 32x7.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X160MM N/A 160 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X170MM N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X170MMU N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X180MMU N/A 180 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X190MM N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X190MMU N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X200MM N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X200MMU N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X205MM N/A 205 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X210MM N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X210MMU N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X215MM N/A 215 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X220MM N/A 220 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X220MMU N/A 220 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X225MM N/A 225 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X230MM N/A 230 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X240MMU N/A 240 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X250MM N/A 250 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X254MM N/A 254 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X260MM N/A 260 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF3150X70MM N/A 70 mm N/A 3150 N/A 20x4.9 N/A 6.18 in157 mm N/A
N/A QF3150X100MM N/A 100 mm N/A 3150 N/A 28x6.4 N/A 6.18 in157 mm N/A
N/A QF3150X110MMU N/A 110 mm N/A 3150 N/A 28x6.4 N/A 6.18 in157 mm N/A
1 - 25 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »