Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
26 - 50 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF3150X130MM N/A 130 mm N/A 3150 N/A 32x7.4 N/A 6.18 in157 mm N/A
N/A QF3150X140MM N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF3150X140MMU N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF3150X150MM N/A 150 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF3150X160MM N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X160MMU N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X165MM N/A 165 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X168MM N/A 168 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X170MM N/A 170 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X180MM N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X180MMU N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X190MM N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X190MMU N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X200MM N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X200MMU N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF1890X100MM N/A 100 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X110MM N/A 110 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X110MMU N/A 110 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X115MM N/A 115 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X120MMU N/A 120 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X125MM N/A 125 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X130MM N/A 130 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X140MM N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X140MMU N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X145MMU N/A 145 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
26 - 50 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »