Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
51 - 75 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF1890X150MM N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X150MMU N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X155MM N/A 155 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X160MM N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X160MMU N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X165MM N/A 165 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X170MM N/A 170 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X170MMU N/A 170 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X622MM N/A 622 mm N/A 1890 N/A N/A 5.74 in145.8 mm N/A
N/A QF1000X30MMU N/A 30 mm N/A 1000 N/A 8x3.3 N/A 4.6 in116.8 mm N/A
N/A QF1000X60MM N/A 60 mm N/A 1000 N/A 18x4.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X70MM N/A 70 mm N/A 1000 N/A 20x4.9 N/A 4.6 in116.8 mm N/A
N/A QF1000X75MM N/A 75 mm N/A 1000 N/A 20x4.9 N/A 4.6 in116.8 mm N/A
N/A QF1000X80MM N/A 80 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X80MMU N/A 80 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X85MM N/A 85 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X85MMU N/A 85 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X90MM N/A 90 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X95MM N/A 95 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X98MMU N/A 98 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X99MM N/A 99 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000S303X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X100MMU N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X105MM N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
51 - 75 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »