Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF1000X130MM N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X130MMU N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF500X115MM N/A 115 mm N/A 500 N/A 32x7.4 N/A 3.75 in95.3 mm N/A
N/A QF1000X135MMU N/A 135 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X138MM N/A 138 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X140MM N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X140MMU N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1890X140MM N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X140MMU N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X145MMU N/A 145 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X150MM N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X150MMU N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF3150X140MM N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF3150X140MMU N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF3150X150MM N/A 150 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF5S303X10MM N/A 10 mm N/A 5 N/A 3x1.4 N/A 1.08 in27.4 mm N/A
N/A QF15X10MM N/A 10 mm N/A 15 N/A 3x1.4 N/A 1.34 in34 mm N/A
N/A QF3150X160MM N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X160MMU N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X165MM N/A 165 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X168MM N/A 168 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X170MM N/A 170 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF10260X160MM N/A 160 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X170MM N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X170MMU N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »