Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
251 - 275 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF1890X155MM N/A 155 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X160MM N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X160MMU N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X165MM N/A 165 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X170MM N/A 170 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X170MMU N/A 170 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF10260X180MMU N/A 180 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X190MM N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X190MMU N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X200MM N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X200MMU N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X205MM N/A 205 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF3150X180MM N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X180MMU N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X190MM N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X190MMU N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X200MM N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X200MMU N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF5S303X11MM N/A 11 mm N/A 5 N/A 4x1.8 N/A 1.08 in27.4 mm N/A
N/A QF5S303X12MM N/A 12 mm N/A 5 N/A 4x1.8 N/A 1.08 in27.4 mm N/A
N/A QF25X12MM N/A 12 mm N/A 25 N/A 4x1.8 N/A 1.81 in46 mm N/A
N/A QF10260X210MM N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X210MMU N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X215MM N/A 215 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X220MM N/A 220 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
251 - 275 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15