Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
76 - 100 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF50X45MM N/A 45 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X45MMU N/A 45 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50S303X48MM N/A 48 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X48MM N/A 48 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X48MMU N/A 48 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50S303X50MM N/A 50 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X50MM N/A 50 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X50MMU N/A 50 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF25S303X45MM N/A 45 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X45MM N/A 45 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF100X45MM N/A 45 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X45MMU N/A 45 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100S303X48MM N/A 48 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X48MM N/A 48 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X48MMU N/A 48 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100S303X50MM N/A 50 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X50MM N/A 50 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X50MMU N/A 50 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X50MME N/A 50 mm N/A 100 N/A 16 x 4.3 N/A 2.46 in62.5 mm N/A
N/A QF50X50MME N/A 50 mm N/A 50 N/A 16 x 4.3 N/A 2.16 in54.9 mm N/A
N/A QF50X52MM N/A 52 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF50X55MM N/A 55 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF50X55MMU N/A 55 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF100X54MM N/A 54 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
N/A QF100X55MM N/A 55 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
76 - 100 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »