Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
126 - 150 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF100X65MMU N/A 65 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF50S303X60MM N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF50X60MM N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF50X60MMU N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF175X65MME N/A 65 mm N/A 175 N/A 20 x 4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X70MM N/A 70 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X70MMU N/A 70 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175S303X75MM N/A 75 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X75MM N/A 75 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X75MMU N/A 75 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF500X70MM N/A 70 mm N/A 500 N/A 20x4.9 N/A 3.75 in95.3 mm N/A
N/A QF500X75MM N/A 75 mm N/A 500 N/A 20x4.9 N/A 3.75 in95.3 mm N/A
N/A QF250X70MM N/A 70 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X70MMU N/A 70 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250S303X75MM N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X75MM N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X75MMU N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF1000X70MM N/A 70 mm N/A 1000 N/A 20x4.9 N/A 4.6 in116.8 mm N/A
N/A QF1000X75MM N/A 75 mm N/A 1000 N/A 20x4.9 N/A 4.6 in116.8 mm N/A
N/A QF3150X70MM N/A 70 mm N/A 3150 N/A 20x4.9 N/A 6.18 in157 mm N/A
N/A QF100S303X70MM N/A 70 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF100X70MM N/A 70 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF100X70MMU N/A 70 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF100X73MM N/A 73 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF100S303X75MM N/A 75 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
126 - 150 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »