3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 313 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bearing Style

Bore Size (in)

Bore Size (mm)

Part Number

Housing Material

Bearing Style

Bore Size

CAD

FEU4LKSFLQK206-18 N/A Cast Stainless Steel N/A FE – Food Safe (Europe) N/A 1 1/8 in N/A CAD
FEU4LKSFLSQK206-18 N/A Cast Stainless Steel N/A FE – Food Safe (Europe) N/A 1 1/8 in N/A CAD
NAU4LKBFLQK206-18 N/A Blue Thermoset (Polymer) N/A NA – Food Safe N/A 1 1/8 in N/A CAD
NAU4LKSFLQK206-18 N/A Cast Stainless Steel N/A NA – Food Safe N/A 1 1/8 in N/A CAD
NAU4LKSFLSQK206-18 N/A Cast Stainless Steel N/A NA – Food Safe N/A 1 1/8 in N/A CAD
ONU4LKBFLQK206-18 N/A Blue Thermoset (Polymer) N/A ON – Metal detectable N/A 1 1/8 in N/A CAD
ONU4LKSFLQK206-18 N/A Cast Stainless Steel N/A ON – Metal detectable N/A 1 1/8 in N/A CAD
ONU4LKSFLSQK206-18 N/A Cast Stainless Steel N/A ON – Metal detectable N/A 1 1/8 in N/A CAD
PAU4LKBFLQK206-18 N/A Blue Thermoset (Polymer) N/A PA – Low Abrasion/Food Safe N/A 1 1/8 in N/A CAD
QFU4LKBFLQK206-18 N/A Blue Thermoset (Polymer) N/A QF – High Temp N/A 1 1/8 in N/A CAD
QFU4LKSFLQK206-18 N/A Cast Stainless Steel N/A QF – High Temp N/A 1 1/8 in N/A CAD
QFU4LKSFLSQK206-18 N/A Cast Stainless Steel N/A QF – High Temp N/A 1 1/8 in N/A CAD
FAU4LKBFLQK206 N/A Blue Thermoset (Polymer) N/A FA – Food Safe (US) N/A 30 mm N/A CAD
FAU4LKSFLQK206 N/A Cast Stainless Steel N/A FA – Food Safe (US) N/A 30 mm N/A CAD
FAU4LKSFLSQK206 N/A Cast Stainless Steel N/A FA – Food Safe (US) N/A 30 mm N/A CAD
FEU4LKBFLQK206 N/A Blue Thermoset (Polymer) N/A FE – Food Safe (Europe) N/A 30 mm N/A CAD
FEU4LKSFLQK206 N/A Cast Stainless Steel N/A FE – Food Safe (Europe) N/A 30 mm N/A CAD
FEU4LKSFLSQK206 N/A Cast Stainless Steel N/A FE – Food Safe (Europe) N/A 30 mm N/A CAD
NAU4LKBFLQK206 N/A Blue Thermoset (Polymer) N/A NA – Food Safe N/A 30 mm N/A CAD
NAU4LKSFLQK206 N/A Cast Stainless Steel N/A NA – Food Safe N/A 30 mm N/A CAD
NAU4LKSFLSQK206 N/A Cast Stainless Steel N/A NA – Food Safe N/A 30 mm N/A CAD
ONU4LKBFLQK206 N/A Blue Thermoset (Polymer) N/A ON – Metal detectable N/A 30 mm N/A CAD
ONU4LKSFLQK206 N/A Cast Stainless Steel N/A ON – Metal detectable N/A 30 mm N/A CAD
ONU4LKSFLSQK206 N/A Cast Stainless Steel N/A ON – Metal detectable N/A 30 mm N/A CAD
PAU4LKBFLQK206 N/A Blue Thermoset (Polymer) N/A PA – Low Abrasion/Food Safe N/A 30 mm N/A CAD
101 - 125 of 313 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »