• A complete RRC Type coupling is comprised of 2 RRC Hub Adapters (includes bolts), & 1 Spacer Assembly (2 RRC jaw rings, 1 collar with hardware, 1 set of SXB(NBR) cushions).
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Item Number

Description 

Bore Size 

Hub Style

Coupling Size

Length thru Bore

Outside Diameter

Max. Bore (Dimensions ID1/ID2)

Sort by
N/A RRC226 HUB ADAPT 7/8 RSB BLKOX N/A 7/8 in N/A 4 N/A RRC226 N/A 2.840 in72.14 mm N/A 5.160 in131.06 mm N/A 2.125 in54.00 mm
N/A RRC276 HUB ADAPTER 7/8 RSB N/A 7/8 in N/A 4 N/A RRC276 N/A 2.470 in62.74 mm N/A 6.18 in156.97 mm N/A 2.875 in73 mm
N/A RRC280 HUB ADAPTER 1-1/4 RSB N/A 1 1/4 in N/A 4 N/A RRC280 N/A 2.470 in62.74 mm N/A 7.500 in190.50 mm N/A 3.375 in86.00 mm
N/A RRC285 HUB ADAPTER 1-1/4 RSB N/A 1 1/4 in N/A 4 N/A RRC285 N/A 2.870 in72.90 mm N/A 8.500 in215.90 mm N/A 4.125 in105.00 mm
N/A RRC295 HUB ADAPTER 1-1/2 RSB N/A 1 1/2 in N/A 4 N/A RRC295 N/A 2.750 in69.85 mm N/A 9.12 in231.65 mm N/A 4.125 in105.00 mm
N/A RRC2955 HUB ADAPTER 1-3/4 RSB N/A 1 3/4 in N/A 4 N/A RRC2955 N/A 2.750 in69.85 mm N/A 9.12 in231.65 mm N/A 4.125 in105.00 mm
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1