- Product Types of LovejoyProduct Types of Lovejoy
- Hydraulic Parts CatalogHydraulic Parts Catalog
- Reservoirs & AccessoriesReservoirs & Accessories
- Enviro Lid Seals (seals only, no fasteners)Enviro Lid Seals (seals only, no fasteners)
- View Items
Enviro Lid Seals (seals only, no fasteners)
Enviro Lid Seals (seals only, no fasteners)
Reservoirs & Accessories
Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.
Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Item Number |
Item Name |
Description |
Dimension A1 |
Reservoir Capacity |
Weight |
Dimension B |
Dimension C |
---|---|---|---|---|---|---|---|
84527101607 | N/A Enviro™ Tank Lid Seal for 17 Gallon Oil Tank | Description N/A ENVIRO SEAL, 7.1 GAL | Dimension A1 N/A 18.980 in482.00 mm | Reservoir Capacity N/A 17.00 gal | Weight N/A 0.84 lb | Dimension B N/A 24.530 in623.00 mm | Dimension C N/A 0.910 in23.00 mm |
84527101611 | N/A Enviro™ Tank Lid Seal for 7.1 Gallon Oil Tank | Description N/A ENVIRO SEAL, 11 GAL | Dimension A1 N/A 13.740 in349.00 mm | Reservoir Capacity N/A 7.10 gal | Weight N/A 0.99 lb | Dimension B N/A 19.650 in499.00 mm | Dimension C N/A 0.910 in23.00 mm |
84527101617 | N/A Enviro™ Tank Lid Seal for 11 Gallon Oil Tank | Description N/A ENVIRO SEAL, 17 GAL | Dimension A1 N/A 17.010 in432.00 mm | Reservoir Capacity N/A 11.00 gal | Weight N/A 1.10 lb | Dimension B N/A 20.980 in533.00 mm | Dimension C N/A 0.910 in23.00 mm |