- Product Types of LovejoyProduct Types of Lovejoy
- Hydraulic Parts CatalogHydraulic Parts Catalog
- Reservoirs & AccessoriesReservoirs & Accessories
- Aluminum Tanks/Reservoirs (tank only)Aluminum Tanks/Reservoirs (tank only)
- View Items
Aluminum Tanks/Reservoirs (tank only)
Aluminum Tanks/Reservoirs (tank only)
Reservoirs & Accessories
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Item Number |
Description |
Height |
Width |
Tank Effective Volume |
Length |
Surface Area w/ Tank Lid |
UPC Number |
CAD |
---|---|---|---|---|---|---|---|---|
84527101123 | Description N/A RD250-4 COVER W/BUNA-N GASKET | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011238 | CAD N/A |
84527101124 | Description N/A RD250-4 COVER W/VITON GASKET | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011245 | CAD N/A |
84527101125 | Description N/A RD350-V 324-6 COVER W/BUNA-N + | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011252 | CAD N/A |
84527101126 | Description N/A RD350-V 324-6 COVER W/VITON + | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011269 | CAD N/A |
84527101127 | Description N/A RD475-V 449-6 COVER W/BUNA-N + | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011276 | CAD N/A |
84527101128 | Description N/A RD475-V 449-6 COVER W/VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011283 | CAD N/A |
84527101129 | Description N/A RD560 COVER W/BUNA-N GASKET | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011291 | CAD N/A |
84527101130 | Description N/A O-RING, COVER, RD235, VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011306 | CAD N/A |
84527101137 | Description N/A RD720 COVER W/BUNA-N GASKET + | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011375 | CAD N/A |
84527101307 | Description N/A TANK DIVIDER, LONG, 32 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271013072 | CAD N/A |
84527101309 | Description N/A TANK DIVIDER, SHORT, 32 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271013096 | CAD N/A |
84527101316 | Description N/A 32 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271013164 | CAD N/A |
84527102356 | Description N/A RES ASSY, AL 1.6 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023569 | CAD N/A |
84527102357 | Description N/A RES ASSY, AL 2.6 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023576 | CAD N/A |
84527102358 | Description N/A RES ASSY, AL 4.5 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023583 | CAD N/A |
84527102359 | Description N/A RES ASSY, AL 7.1 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023591 | CAD N/A |
84527102360 | Description N/A RES ASSY, AL 11 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023606 | CAD N/A |
84527102361 | Description N/A RES ASSY, AL 17 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023613 | CAD N/A |
84527102406 | Description N/A 1.6 GAL TANK W/3" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024061 | CAD N/A |
84527102407 | Description N/A 2.6 GAL TANK W/3" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024078 | CAD N/A |
84527102408 | Description N/A 4.5 GAL TANK W/3" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024085 | CAD N/A |
84527102409 | Description N/A 7.1 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024092 | CAD N/A |
84527102410 | Description N/A 11 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024108 | CAD N/A |
84527102411 | Description N/A 17 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024115 | CAD N/A |
84527102412 | Description N/A 4.5 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024122 | CAD N/A |