- Product Types of LovejoyProduct Types of Lovejoy
- Hydraulic Parts CatalogHydraulic Parts Catalog
- Reservoirs & AccessoriesReservoirs & Accessories
- Aluminum Tanks/Reservoirs (tank only)Aluminum Tanks/Reservoirs (tank only)
- View Items
Aluminum Tanks/Reservoirs (tank only)
Aluminum Tanks/Reservoirs (tank only)
Reservoirs & Accessories
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Item Number |
Description |
Height |
Width |
Tank Effective Volume |
Length |
Surface Area w/ Tank Lid |
UPC Number |
CAD |
---|---|---|---|---|---|---|---|---|
84527102357 | Description N/A RES ASSY, AL 2.6 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023576 | CAD N/A |
84527102358 | Description N/A RES ASSY, AL 4.5 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023583 | CAD N/A |
84527102359 | Description N/A RES ASSY, AL 7.1 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023591 | CAD N/A |
84527102360 | Description N/A RES ASSY, AL 11 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023606 | CAD N/A |
84527102361 | Description N/A RES ASSY, AL 17 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023613 | CAD N/A |
84527102406 | Description N/A 1.6 GAL TANK W/3" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024061 | CAD N/A |
84527102407 | Description N/A 2.6 GAL TANK W/3" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024078 | CAD N/A |
84527102408 | Description N/A 4.5 GAL TANK W/3" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024085 | CAD N/A |
84527102409 | Description N/A 7.1 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024092 | CAD N/A |
84527102410 | Description N/A 11 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024108 | CAD N/A |
84527102411 | Description N/A 17 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024115 | CAD N/A |
84527102412 | Description N/A 4.5 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024122 | CAD N/A |
84527102606 | Description N/A RD235 Cover Kit Buna-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271026065 | CAD N/A |
84527102607 | Description N/A RD345 Cover Kit Buna-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271026072 | CAD N/A |
84527102610 | Description N/A RD235 Cover Kit Viton | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271026102 | CAD N/A |
84527102802 | Description N/A STEEL LID KIT, 1.6 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028021 | CAD N/A |
84527102803 | Description N/A STEEL LID KIT, 2.6 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028038 | CAD N/A |
84527102805 | Description N/A STEEL LID KIT, 4.5 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028052 | CAD N/A |
84527102807 | Description N/A STEEL LID KIT, 7.1 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028076 | CAD N/A |
84527102811 | Description N/A STEEL LID KIT, 11 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028113 | CAD N/A |
84527102817 | Description N/A STEEL LID KIT, 17 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028175 | CAD N/A |
84527102104 | Description N/A TANK, AL, 32 GAL, W/PLUG | Height N/A | Width N/A | Tank Effective Volume N/A 32.00 gal | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271021046 | CAD N/A |
84527102102 | Description N/A TANK, AL 1.6 GAL. W/PLUG | Height N/A 7.080 in | Width N/A 8.660 in | Tank Effective Volume N/A 1.60 gal6.00 L | Length N/A 10.240 in260.10 mm | Surface Area w/ Tank Lid N/A 2.70 ft²0.25 m² | UPC Number N/A 2102 | CAD N/A |
84527102002 | Description N/A TANK, AL 1.6 GAL. NO PLUG | Height N/A 7.080 in | Width N/A 8.660 in | Tank Effective Volume N/A 1.60 gal6.00 L | Length N/A 10.240 in260.10 mm | Surface Area w/ Tank Lid N/A 2.70 ft²0.25 m² | UPC Number N/A 0845271020025 | CAD N/A |
84527102103 | Description N/A TANK, AL 2.6 GAL. W/PLUG | Height N/A 8.470 in | Width N/A 9.450 in | Tank Effective Volume N/A 2.60 gal10.00 L | Length N/A 12.200 in309.88 mm | Surface Area w/ Tank Lid N/A 3.80 ft²0.35 m² | UPC Number N/A 2103 | CAD N/A |