Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Length (in)

Length (mm)

Item Number

Description 

Height

Width

Tank Effective Volume

Length

Surface Area w/ Tank Lid

UPC Number

CAD

SAP Material ID

84527102102 N/A TANK-1.6 GAL-AL-W/PLUG N/A 7.080 in N/A 8.660 in N/A 1.60 gal6.00 L N/A 10.240 in260.10 mm N/A 2.70 ft²0.25 m² N/A 2102 N/A CAD Icon (for items table) N/A
84527102103 N/A TANK-2.6 GAL-AL-W/PLUG N/A 8.470 in N/A 9.450 in N/A 2.60 gal10.00 L N/A 12.200 in309.88 mm N/A 3.80 ft²0.35 m² N/A 2103 N/A N/A
84527102105 N/A TANK-4.5 GAL-AL-W/PLUG N/A 9.650 in N/A 11.340 in N/A 4.50 gal17.00 L N/A 14.410 in366.01 mm N/A 5.40 ft²0.50 m² N/A 2105 N/A N/A
84527102107 N/A TANK-7.1 GAL-AL-W/PLUG N/A 11.220 in N/A 13.390 in N/A 7.10 gal27.00 L N/A 19.290 in489.97 mm N/A 8.10 ft²0.75 m² N/A 2107 N/A N/A
84527102111 N/A TANK-11 GAL-AL-W/PLUG N/A 12.400 in N/A 16.340 in N/A 11.00 gal40.00 L N/A 20.280 in515.11 mm N/A 10.80 ft²1.00 m² N/A 2111 N/A N/A
84527102117 N/A TANK-17 GAL-AL-W/PLUG N/A 14.370 in N/A 18.310 in N/A 17.00 gal63.00 L N/A 23.820 in605.03 mm N/A 14.00 ft²1.30 m² N/A 2117 N/A N/A
DRAIN PLUG-G 3/8 N/A DRAIN PLUG-G 3/8 N/A N/A N/A N/A N/A N/A 0845271010002 N/A N/A 101791315
DRAIN PLUG-G 1/2 N/A DRAIN PLUG-G 1/2 N/A N/A N/A N/A N/A N/A 0845271010019 N/A N/A 101791314
QT254-4-GASKET-BUNA-N N/A RD250-4-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011016 N/A N/A
QT354-V-324-4/6-GASKET-BUNA-N N/A RD350-V-324-4/6-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011023 N/A N/A
RD475-V-449-6-GASKET-BUNA-N N/A RD475-V-449-6-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011031 N/A N/A 101791396
RD250-4-GASKET-VITON N/A RD250-4-GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011047 N/A N/A 101791388
QT354-V-324-4/6-GASKET-VITON N/A RD350-V-324-4/6-GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011054 N/A N/A
QT479-V-449-6-GASKET-VITON N/A RD475-V-449-6-GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011061 N/A N/A
RD560-GASKET-BUNA-N N/A RD560-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011139 N/A N/A 101791399
RD720-GASKET-BUNA-N N/A RD720-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011153 N/A N/A 101791401
O-RING COVER-RD345-NBR N/A O-RING COVER-RD345-NBR N/A N/A N/A N/A N/A N/A 0845271011191 N/A N/A 101791382
O-RING COVER-RD235-NBR N/A O-RING COVER-RD235-NBR N/A N/A N/A N/A N/A N/A 0845271011207 N/A N/A 101791380
QT254-4-COVER W/GASKET-BUNA-N N/A RD250-4-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011238 N/A N/A
QT254-4-COVER W/GASKET-VITON N/A RD250-4-COVER W/GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011245 N/A N/A
QT354-V-324-6-COVER W/GASKET-BUNA-N N/A RD350-V-324-6-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011252 N/A N/A
QT354-V-324-6-COVER W/GASKET-VITON N/A RD350-V-324-6-COVER W/GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011269 N/A N/A
QT479-V-449-6-COVER W/GASKET-BUNA-N N/A RD475-V-449-6-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011276 N/A N/A
QT479-V-449-6-COVER W/GASKET-VITON N/A RD475-V-449-6-COVER W/GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011283 N/A N/A
RD560-COVER W/GASKET-BUNA-N N/A RD560-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011291 N/A N/A 101791398
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3