- Product Types of LovejoyProduct Types of Lovejoy
- Hydraulic Parts CatalogHydraulic Parts Catalog
- Reservoirs & AccessoriesReservoirs & Accessories
- Aluminum Tanks/Reservoirs (tank only)Aluminum Tanks/Reservoirs (tank only)
- View Items
Aluminum Tanks/Reservoirs (tank only)
Aluminum Tanks/Reservoirs (tank only)
Reservoirs & Accessories
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Item Number |
Description |
Height |
Width |
Tank Effective Volume |
Length |
Surface Area w/ Tank Lid |
UPC Number |
CAD |
---|---|---|---|---|---|---|---|---|
84527101000 | Description N/A DRAIN PLUG, G 3/8 | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271010002 | CAD N/A |
84527101001 | Description N/A DRAIN PLUG, G 1/2 | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271010019 | CAD N/A |
84527101101 | Description N/A RD250-4 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011016 | CAD N/A |
84527101102 | Description N/A RD350-V 324-4/6 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011023 | CAD N/A |
84527101103 | Description N/A RD475-V 449-6 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011031 | CAD N/A |
84527101104 | Description N/A RD250-4 GASKET VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011047 | CAD N/A |
84527101105 | Description N/A RD350-V 324-4/6 GASKET VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011054 | CAD N/A |
84527101106 | Description N/A RD475-V 449-6 GASKET VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011061 | CAD N/A |
84527101113 | Description N/A RD560 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011139 | CAD N/A |
84527101115 | Description N/A RD720 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011153 | CAD N/A |
84527101119 | Description N/A O-RING, COVER, RD345 NBR | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011191 | CAD N/A |
84527101120 | Description N/A O-RING, COVER, RD235 NBR | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011207 | CAD N/A |
84527101123 | Description N/A RD250-4 COVER W/BUNA-N GASKET | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011238 | CAD N/A |
84527101124 | Description N/A RD250-4 COVER W/VITON GASKET | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011245 | CAD N/A |
84527101125 | Description N/A RD350-V 324-6 COVER W/BUNA-N + | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011252 | CAD N/A |
84527101126 | Description N/A RD350-V 324-6 COVER W/VITON + | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011269 | CAD N/A |
84527101127 | Description N/A RD475-V 449-6 COVER W/BUNA-N + | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011276 | CAD N/A |
84527101128 | Description N/A RD475-V 449-6 COVER W/VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011283 | CAD N/A |
84527101129 | Description N/A RD560 COVER W/BUNA-N GASKET | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011291 | CAD N/A |
84527101130 | Description N/A O-RING, COVER, RD235, VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011306 | CAD N/A |
84527101137 | Description N/A RD720 COVER W/BUNA-N GASKET + | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011375 | CAD N/A |
84527101307 | Description N/A TANK DIVIDER, LONG, 32 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271013072 | CAD N/A |
84527101309 | Description N/A TANK DIVIDER, SHORT, 32 GAL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271013096 | CAD N/A |
84527101316 | Description N/A 32 GAL TANK W/5" OLG HOLES AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271013164 | CAD N/A |
84527102356 | Description N/A RES ASSY, AL 1.6 GALLON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023569 | CAD N/A |