- Product Types of LovejoyProduct Types of Lovejoy
- Hydraulic Parts CatalogHydraulic Parts Catalog
- Reservoirs & AccessoriesReservoirs & Accessories
- Aluminum Tanks/Reservoirs (tank only)Aluminum Tanks/Reservoirs (tank only)
- View Items
Aluminum Tanks/Reservoirs (tank only)
Aluminum Tanks/Reservoirs (tank only)
Reservoirs & Accessories
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Item Number |
Description |
Height |
Width |
Tank Effective Volume |
Length |
Surface Area w/ Tank Lid |
UPC Number |
CAD |
---|---|---|---|---|---|---|---|---|
84527102102 | Description N/A TANK, AL 1.6 GAL. W/PLUG | Height N/A 7.080 in | Width N/A 8.660 in | Tank Effective Volume N/A 1.60 gal6.00 L | Length N/A 10.240 in260.10 mm | Surface Area w/ Tank Lid N/A 2.70 ft²0.25 m² | UPC Number N/A 2102 | CAD N/A |
84527102002 | Description N/A TANK, AL 1.6 GAL. NO PLUG | Height N/A 7.080 in | Width N/A 8.660 in | Tank Effective Volume N/A 1.60 gal6.00 L | Length N/A 10.240 in260.10 mm | Surface Area w/ Tank Lid N/A 2.70 ft²0.25 m² | UPC Number N/A 0845271020025 | CAD N/A |
84527102103 | Description N/A TANK, AL 2.6 GAL. W/PLUG | Height N/A 8.470 in | Width N/A 9.450 in | Tank Effective Volume N/A 2.60 gal10.00 L | Length N/A 12.200 in309.88 mm | Surface Area w/ Tank Lid N/A 3.80 ft²0.35 m² | UPC Number N/A 2103 | CAD N/A |
84527102003 | Description N/A TANK, AL 2.6 GAL. NO PLUG | Height N/A 8.470 in | Width N/A 9.450 in | Tank Effective Volume N/A 2.60 gal10.00 L | Length N/A 12.200 in309.88 mm | Surface Area w/ Tank Lid N/A 3.80 ft²0.35 m² | UPC Number N/A 0845271020032 | CAD N/A |
84527102105 | Description N/A TANK, AL 4.5 GAL. W/PLUG | Height N/A 9.650 in | Width N/A 11.340 in | Tank Effective Volume N/A 4.50 gal17.00 L | Length N/A 14.410 in366.01 mm | Surface Area w/ Tank Lid N/A 5.40 ft²0.50 m² | UPC Number N/A 2105 | CAD N/A |
84527102005 | Description N/A TANK, AL 4.5 GAL. NO PLUG | Height N/A 9.650 in | Width N/A 11.340 in | Tank Effective Volume N/A 4.50 gal17.00 L | Length N/A 14.410 in366.01 mm | Surface Area w/ Tank Lid N/A 5.40 ft²0.50 m² | UPC Number N/A 0845271020056 | CAD N/A |
84527102107 | Description N/A TANK, AL 7.1 GAL. W/PLUG | Height N/A 11.220 in | Width N/A 13.390 in | Tank Effective Volume N/A 7.10 gal27.00 L | Length N/A 19.290 in489.97 mm | Surface Area w/ Tank Lid N/A 8.10 ft²0.75 m² | UPC Number N/A 2107 | CAD N/A |
84527102007 | Description N/A TANK, AL 7.1 GAL. NO PLUG | Height N/A 11.220 in | Width N/A 13.390 in | Tank Effective Volume N/A 7.10 gal27.00 L | Length N/A 19.290 in489.97 mm | Surface Area w/ Tank Lid N/A 8.10 ft²0.75 m² | UPC Number N/A 0845271020071 | CAD N/A |
84527102111 | Description N/A TANK, AL 11 GAL. W/PLUG | Height N/A 12.400 in | Width N/A 16.340 in | Tank Effective Volume N/A 11.00 gal40.00 L | Length N/A 20.280 in515.11 mm | Surface Area w/ Tank Lid N/A 10.80 ft²1.00 m² | UPC Number N/A 2111 | CAD N/A |
84527102011 | Description N/A TANK, AL 11 GAL. NO PLUG | Height N/A 12.400 in | Width N/A 16.340 in | Tank Effective Volume N/A 11.00 gal40.00 L | Length N/A 20.280 in515.11 mm | Surface Area w/ Tank Lid N/A 10.80 ft²1.00 m² | UPC Number N/A 0845271020117 | CAD N/A |
84527102117 | Description N/A TANK, AL, 17 GAL, W/PLUG | Height N/A 14.370 in | Width N/A 18.310 in | Tank Effective Volume N/A 17.00 gal63.00 L | Length N/A 23.820 in605.03 mm | Surface Area w/ Tank Lid N/A 14.00 ft²1.30 m² | UPC Number N/A 2117 | CAD N/A |
84527102017 | Description N/A TANK, AL 17 GAL. NO PLUG | Height N/A 14.370 in | Width N/A 18.310 in | Tank Effective Volume N/A 17.00 gal63.00 L | Length N/A 23.820 in605.03 mm | Surface Area w/ Tank Lid N/A 14.00 ft²1.30 m² | UPC Number N/A 0845271020179 | CAD N/A |
84527102104 | Description N/A TANK, AL, 32 GAL, W/PLUG | Height N/A | Width N/A | Tank Effective Volume N/A 32.00 gal | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271021046 | CAD N/A |
84527101000 | Description N/A DRAIN PLUG, G 3/8 | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271010002 | CAD N/A |
84527101001 | Description N/A DRAIN PLUG, G 1/2 | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271010019 | CAD N/A |
84527101101 | Description N/A RD250-4 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011016 | CAD N/A |
84527101102 | Description N/A RD350-V 324-4/6 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011023 | CAD N/A |
84527101103 | Description N/A RD475-V 449-6 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011031 | CAD N/A |
84527101104 | Description N/A RD250-4 GASKET VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011047 | CAD N/A |
84527101105 | Description N/A RD350-V 324-4/6 GASKET VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011054 | CAD N/A |
84527101106 | Description N/A RD475-V 449-6 GASKET VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011061 | CAD N/A |
84527101113 | Description N/A RD560 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011139 | CAD N/A |
84527101115 | Description N/A RD720 GASKET BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011153 | CAD N/A |
84527101119 | Description N/A O-RING, COVER, RD345 NBR | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011191 | CAD N/A |
84527101120 | Description N/A O-RING, COVER, RD235 NBR | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011207 | CAD N/A |