Batch CAD Cart (0)
  • Cart is empty
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Length (in)

Length (mm)

Part Number

Description 

Height

Width

Tank Effective Volume

Length

Surface Area w/ Tank Lid

UPC Number

CAD

Sort by
N/A TANK, AL 2.6 GAL. W/PLUG N/A 8.470 in N/A 9.450 in N/A 2.60 gal10.00 L N/A 12.200 in309.88 mm N/A 3.80 ft²0.35 m² N/A 2103 N/A
N/A TANK, AL 4.5 GAL. W/PLUG N/A 9.650 in N/A 11.340 in N/A 4.50 gal17.00 L N/A 14.410 in366.01 mm N/A 5.40 ft²0.50 m² N/A 2105 N/A
N/A TANK, AL 7.1 GAL. W/PLUG N/A 11.220 in N/A 13.390 in N/A 7.10 gal27.00 L N/A 19.290 in489.97 mm N/A 8.10 ft²0.75 m² N/A 2107 N/A
N/A TANK, AL 11 GAL. W/PLUG N/A 12.400 in N/A 16.340 in N/A 11.00 gal40.00 L N/A 20.280 in515.11 mm N/A 10.80 ft²1.00 m² N/A 2111 N/A
N/A TANK, AL, 17 GAL, W/PLUG N/A 14.370 in N/A 18.310 in N/A 17.00 gal63.00 L N/A 23.820 in605.03 mm N/A 14.00 ft²1.30 m² N/A 2117 N/A
N/A DRAIN PLUG, G 3/8 N/A N/A N/A N/A N/A N/A 0845271010002 N/A
N/A DRAIN PLUG, G 1/2 N/A N/A N/A N/A N/A N/A 0845271010019 N/A
N/A RD250-4 GASKET BUNA-N N/A N/A N/A N/A N/A N/A 0845271011016 N/A
N/A RD350-V 324-4/6 GASKET BUNA-N N/A N/A N/A N/A N/A N/A 0845271011023 N/A
N/A RD475-V 449-6 GASKET BUNA-N N/A N/A N/A N/A N/A N/A 0845271011031 N/A
N/A RD250-4 GASKET VITON N/A N/A N/A N/A N/A N/A 0845271011047 N/A
N/A RD350-V 324-4/6 GASKET VITON N/A N/A N/A N/A N/A N/A 0845271011054 N/A
N/A RD475-V 449-6 GASKET VITON N/A N/A N/A N/A N/A N/A 0845271011061 N/A
N/A RD560 GASKET BUNA-N N/A N/A N/A N/A N/A N/A 0845271011139 N/A
N/A RD720 GASKET BUNA-N N/A N/A N/A N/A N/A N/A 0845271011153 N/A
N/A O-RING, COVER, RD345 NBR N/A N/A N/A N/A N/A N/A 0845271011191 N/A
N/A O-RING, COVER, RD235 NBR N/A N/A N/A N/A N/A N/A 0845271011207 N/A
N/A RD250-4 COVER W/BUNA-N GASKET N/A N/A N/A N/A N/A N/A 0845271011238 N/A
N/A RD250-4 COVER W/VITON GASKET N/A N/A N/A N/A N/A N/A 0845271011245 N/A
N/A RD350-V 324-6 COVER W/BUNA-N + N/A N/A N/A N/A N/A N/A 0845271011252 N/A
N/A RD350-V 324-6 COVER W/VITON + N/A N/A N/A N/A N/A N/A 0845271011269 N/A
N/A RD475-V 449-6 COVER W/BUNA-N + N/A N/A N/A N/A N/A N/A 0845271011276 N/A
N/A RD475-V 449-6 COVER W/VITON N/A N/A N/A N/A N/A N/A 0845271011283 N/A
N/A RD560 COVER W/BUNA-N GASKET N/A N/A N/A N/A N/A N/A 0845271011291 N/A
N/A O-RING, COVER, RD235, VITON N/A N/A N/A N/A N/A N/A 0845271011306 N/A
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3