84527101702
|
N/A Oil Level Gauge w/ Thermometer
|
Description
N/A OIL LEVEL GAUGE, 3" W/THERM
|
Thread G
N/A M12
|
Weight
N/A 0.49 lb
|
Dimension B
N/A 1.260 in32.00 mm
|
Dimension C
N/A 4.25 in108.00 mm
|
Type
N/A SF1 T
|
84527101701
|
N/A Oil Level Gauge
|
Description
N/A OIL LEVEL GAUGE, 3"
|
Thread G
N/A M12
|
Weight
N/A 0.48 lb
|
Dimension B
N/A 1.260 in32.00 mm
|
Dimension C
N/A 4.25 in108.00 mm
|
Type
N/A SF1
|
84527101703
|
N/A Oil Level Gauge
|
Description
N/A OIL LEVEL GAUGE, 5"
|
Thread G
N/A M12
|
Weight
N/A 0.58 lb
|
Dimension B
N/A 2.990 in76.00 mm
|
Dimension C
N/A 6.260 in159.00 mm
|
Type
N/A SF2
|
84527101704
|
N/A Oil Level Gauge w/ Thermometer
|
Description
N/A OIL LEVEL GAUGE, 5" W/THERM
|
Thread G
N/A M12
|
Weight
N/A 0.56 lb
|
Dimension B
N/A 2.990 in76.00 mm
|
Dimension C
N/A 6.260 in159.00 mm
|
Type
N/A SF2 T
|
84527101705
|
N/A Oil Level Gauge w/ Thermometer
|
Description
N/A OIL LEVEL GAUGE, 10" W/THERM
|
Thread G
N/A M12
|
Weight
N/A 0.83 lb
|
Dimension B
N/A 7.990 in203.00 mm
|
Dimension C
N/A 11.260 in286.00 mm
|
Type
N/A SF3 T
|
84527105044
|
N/A Level Gauges
|
Description
N/A OIL LVL INDCTR LV/E1-127-M12
|
Thread G
N/A M12
|
Weight
N/A 0.22 lb
|
Dimension B N/A
|
Dimension C N/A
|
Type N/A
|
84527105045
|
N/A Level Gauges
|
Description
N/A OIL LVL INDCTR LV/E1-254-M12
|
Thread G
N/A M12
|
Weight
N/A 0.66 lb
|
Dimension B N/A
|
Dimension C N/A
|
Type N/A
|
84527105046
|
N/A Level Gauges
|
Description
N/A OIL LVL INDCTR LV/E2-127-M12
|
Thread G
N/A M12
|
Weight
N/A 4.4 lb
|
Dimension B N/A
|
Dimension C N/A
|
Type N/A
|
84527105047
|
N/A Level Gauges
|
Description
N/A OIL LVL INDCTR LV/E2-254-M12
|
Thread G
N/A M12
|
Weight
N/A 4.4 lb
|
Dimension B N/A
|
Dimension C N/A
|
Type N/A
|