Batch CAD Cart (0)
  • Cart is empty
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Item Name

Description 

Thread G

Weight

Dimension B

Dimension C

Type

Sort by
N/A Level Gauges N/A LV/E1-127-M12-OIL LVL INDCTR N/A M12 N/A 0.22 lb N/A N/A N/A
N/A Oil Level Gauge N/A OIL LEVEL GAUGE-3"-SF1 N/A M12 N/A 0.48 lb N/A 1.260 in32.00 mm N/A 4.25 in108.00 mm N/A SF1
N/A Oil Level Gauge w/ Thermometer N/A OIL LEVEL GAUGE-3"-SF1-T-W/THERM N/A M12 N/A 0.49 lb N/A 1.260 in32.00 mm N/A 4.25 in108.00 mm N/A SF1 T
N/A Oil Level Gauge w/ Thermometer N/A OIL LEVEL GAUGE-5"-SF2-T-W/THERM N/A M12 N/A 0.56 lb N/A 2.990 in76.00 mm N/A 6.260 in159.00 mm N/A SF2 T
N/A Oil Level Gauge N/A OIL LEVEL GAUGE-5"-SF2 N/A M12 N/A 0.58 lb N/A 2.990 in76.00 mm N/A 6.260 in159.00 mm N/A SF2
N/A Level Gauges N/A LV/E1-254-M12-OIL LVL INDCTR N/A M12 N/A 0.66 lb N/A N/A N/A
N/A Oil Level Gauge w/ Thermometer N/A OIL LEVEL GAUGE-10"-SF3-T-W/THERM N/A M12 N/A 0.83 lb N/A 7.990 in203.00 mm N/A 11.260 in286.00 mm N/A SF3 T
N/A Level Gauges N/A LV/E2-127-M12-OIL LVL INDCTR N/A M12 N/A 4.4 lb N/A N/A N/A
N/A Level Gauges N/A LV/E2-254-M12-OIL LVL INDCTR N/A M12 N/A 4.4 lb N/A N/A N/A
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1