Batch CAD Cart (0)
  • Cart is empty
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Item Name

Description 

Inside Diameter B

Weight

Outside Diameter  C

Thread G

Dimension E

Sort by
N/A Oil Level Sight N/A OIL LEVEL SIGHT, A 18 N/A 0.350 in9.00 mm N/A 0.21 lb N/A 0.790 in20.00 mm N/A G 1/4 N/A 0.630 in16.00 mm
N/A Oil Level Sight w/ Nut N/A OIL LEVEL SIGHT, KL 13 N/A 0.710 in18.00 mm N/A 0.07 lb N/A 1.380 in35.00 mm N/A G 3/4 N/A 0.670 in17.00 mm
N/A Oil Level Sight N/A OIL LEVEL SIGHT, KL 33 N/A 0.910 in23.00 mm N/A 0.40 lb N/A 1.650 in42.00 mm N/A G 1 N/A 0.940 in24.00 mm
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1