- Product Types of LovejoyProduct Types of Lovejoy
- Hydraulic Parts CatalogHydraulic Parts Catalog
- Reservoirs & AccessoriesReservoirs & Accessories
- Lid Seal Kits (seal and seal fasteners)Lid Seal Kits (seal and seal fasteners)
- View Items
Lid Seal Kits (seal and seal fasteners)
Lid Seal Kits (seal and seal fasteners)
Reservoirs & Accessories
Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.
Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Item Number |
Item Name |
Description |
Height |
Width |
Reservoir Capacity |
Length |
UPC Number |
---|---|---|---|---|---|---|---|
![]() | |||||||
84527102202 | N/A Steel Lid Seal Kit for 1.6 Gallon Tank | Description N/A LID SEAL KIT, 1.6 GAL STEEL | Height N/A 0.500 in | Width N/A 8.660 in | Reservoir Capacity N/A 1.60 gal | Length N/A 10.240 in260.10 mm | UPC Number N/A 2202 |
84527102222 | N/A Aluminum Lid Seal Kit for 1.6 Gallon Tank | Description N/A LID SEAL KIT, 1.6 GAL ALUM | Height N/A 0.500 in | Width N/A 8.660 in | Reservoir Capacity N/A 1.60 gal | Length N/A 10.240 in260.10 mm | UPC Number N/A 0845271022227 |
84527102203 | N/A Steel Lid Seal Kit for 2.6 Gallon Tank | Description N/A LID SEAL KIT, 2.6 GAL STEEL | Height N/A 0.500 in | Width N/A 9.450 in | Reservoir Capacity N/A 2.60 gal | Length N/A 12.200 in309.88 mm | UPC Number N/A 2203 |
84527102223 | N/A Aluminum Lid Seal Kit for 2.6 Gallon Tank | Description N/A LID SEAL KIT, 2.6 GAL ALUM | Height N/A 0.500 in | Width N/A 9.450 in | Reservoir Capacity N/A 2.60 gal | Length N/A 12.200 in309.88 mm | UPC Number N/A 0845271022234 |
84527102205 | N/A Steel Lid Seal Kit for 4.5 Gallon Tank | Description N/A LID SEAL KIT, 4.5 GAL STEEL | Height N/A 0.500 in | Width N/A 11.340 in | Reservoir Capacity N/A 4.50 gal | Length N/A 14.410 in366.01 mm | UPC Number N/A 2205 |
84527102225 | N/A Aluminum Lid Seal Kit for 4.5 Gallon Tank | Description N/A LID SEAL KIT, 4.5 GAL ALUM | Height N/A 0.500 in | Width N/A 11.340 in | Reservoir Capacity N/A 4.50 gal | Length N/A 14.410 in366.01 mm | UPC Number N/A 0845271022258 |
84527102207 | N/A Steel Lid Seal Kit for 7.1 Gallon Tank | Description N/A LID SEAL KIT, 7.1 GAL STEEL | Height N/A 0.625 in | Width N/A 13.390 in | Reservoir Capacity N/A 7.10 gal | Length N/A 19.290 in489.97 mm | UPC Number N/A 2207 |
84527102227 | N/A Aluminum Lid Seal Kit for 7.1 Gallon Tank | Description N/A LID SEAL KIT, 7.1 GAL ALUM | Height N/A 0.625 in | Width N/A 13.390 in | Reservoir Capacity N/A 7.10 gal | Length N/A 19.290 in489.97 mm | UPC Number N/A 0845271022272 |
84527102211 | N/A Steel Lid Seal Kit for 11 Gallon Tank | Description N/A LID SEAL KIT, 11 GAL STEEL | Height N/A 0.625 in | Width N/A 16.340 in | Reservoir Capacity N/A 11.00 gal | Length N/A 20.280 in515.11 mm | UPC Number N/A 2211 |
84527102228 | N/A Aluminum Lid Seal Kit for 11 Gallon Tank | Description N/A LID SEAL KIT, 11 GAL ALUM | Height N/A 0.625 in | Width N/A 16.340 in | Reservoir Capacity N/A 11.00 gal | Length N/A 20.280 in515.11 mm | UPC Number N/A 0845271022289 |
84527102217 | N/A Steel Lid Seal Kit for 17 Gallon Tank | Description N/A LID SEAL KIT, 17 GAL STEEL | Height N/A 0.625 in | Width N/A 18.310 in | Reservoir Capacity N/A 17.00 gal | Length N/A 23.820 in605.03 mm | UPC Number N/A 2217 |
84527102229 | N/A Aluminum Lid Seal Kit for 17 Gallon Tank | Description N/A LID SEAL KIT, 17 GAL ALUM | Height N/A 0.625 in | Width N/A 18.310 in | Reservoir Capacity N/A 17.00 gal | Length N/A 23.820 in605.03 mm | UPC Number N/A 0845271022296 |
84527102204 | N/A Lid Seal Kits (seal and seal fasteners) | Description N/A LID SEAL KIT, 32 GAL STEEL | Height N/A | Width N/A | Reservoir Capacity N/A 32.00 gal | Length N/A | UPC Number N/A 0845271022043 |
84527102206 | N/A Lid Seal Kits (seal and seal fasteners) | Description N/A LID SEAL KIT, 32 GAL ALUM | Height N/A | Width N/A | Reservoir Capacity N/A 32.00 gal | Length N/A | UPC Number N/A 0845271022067 |