Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Length (in)

Length (mm)

Item Number

Item Name

Description 

Height

Width

Reservoir Capacity

Length

UPC Number

SAP Material ID

LID SEAL-1.6 GAL-KIT-STEEL N/A LID SEAL-1.6 GAL-KIT-STEEL N/A LID SEAL-1.6 GAL-KIT-STEEL N/A 0.500 in N/A 8.660 in N/A 1.60 gal N/A 10.240 in260.10 mm N/A 2202 N/A 101791355
LID SEAL-2.6 GAL-KIT-STEEL N/A LID SEAL-2.6 GAL-KIT-STEEL N/A LID SEAL-2.6 GAL-KIT-STEEL N/A 0.500 in N/A 9.450 in N/A 2.60 gal N/A 12.200 in309.88 mm N/A 2203 N/A 101791361
LID SEAL-4.5 GAL-KIT-STEEL N/A LID SEAL-4.5 GAL-KIT-STEEL N/A LID SEAL-4.5 GAL-KIT-STEEL N/A 0.500 in N/A 11.340 in N/A 4.50 gal N/A 14.410 in366.01 mm N/A 2205 N/A 101791365
LID SEAL-7.1 GAL-KIT-STEEL N/A LID SEAL-7.1 GAL-KIT-STEEL N/A LID SEAL-7.1 GAL-KIT-STEEL N/A 0.625 in N/A 13.390 in N/A 7.10 gal N/A 19.290 in489.97 mm N/A 2207 N/A 101791367
LID SEAL-11 GAL-KIT-STEEL N/A LID SEAL-11 GAL-KIT-STEEL N/A LID SEAL-11 GAL-KIT-STEEL N/A 0.625 in N/A 16.340 in N/A 11.00 gal N/A 20.280 in515.11 mm N/A 2211 N/A 101791357
LID SEAL-17 GAL-KIT-STEEL N/A LID SEAL-17 GAL-KIT-STEEL N/A LID SEAL-17 GAL-KIT-STEEL N/A 0.625 in N/A 18.310 in N/A 17.00 gal N/A 23.820 in605.03 mm N/A 2217 N/A 101791359
LID SEAL-32 GAL-KIT-STEEL N/A Lid Seal Kits (seal and seal fasteners) N/A LID SEAL-32 GAL-KIT-STEEL N/A N/A N/A 32.00 gal N/A N/A 0845271022043 N/A 101791363
LID SEAL-32 GAL-KIT-ALUM N/A Lid Seal Kits (seal and seal fasteners) N/A LID SEAL-32 GAL-KIT-ALUM N/A N/A N/A 32.00 gal N/A N/A 0845271022067 N/A 101791362
LID SEAL-1.6 GAL-KIT-ALUM N/A LID SEAL-1.6 GAL-KIT-ALUM N/A LID SEAL-1.6 GAL-KIT-ALUM N/A 0.500 in N/A 8.660 in N/A 1.60 gal N/A 10.240 in260.10 mm N/A 0845271022227 N/A 101791354
LID SEAL-2.6 GAL-KIT-ALUM N/A LID SEAL-2.6 GAL-KIT-ALUM N/A LID SEAL-2.6 GAL-KIT-ALUM N/A 0.500 in N/A 9.450 in N/A 2.60 gal N/A 12.200 in309.88 mm N/A 0845271022234 N/A 101791360
LID SEAL-4.5 GAL-KIT-ALUM N/A LID SEAL-4.5 GAL-KIT-ALUM N/A LID SEAL-4.5 GAL-KIT-ALUM N/A 0.500 in N/A 11.340 in N/A 4.50 gal N/A 14.410 in366.01 mm N/A 0845271022258 N/A 101791364
LID SEAL-7.1 GAL-KIT-ALUM N/A LID SEAL-7.1 GAL-KIT-ALUM N/A LID SEAL-7.1 GAL-KIT-ALUM N/A 0.625 in N/A 13.390 in N/A 7.10 gal N/A 19.290 in489.97 mm N/A 0845271022272 N/A 101791366
LID SEAL-11 GAL-KIT-ALUM N/A LID SEAL-11 GAL-KIT-ALUM N/A LID SEAL-11 GAL-KIT-ALUM N/A 0.625 in N/A 16.340 in N/A 11.00 gal N/A 20.280 in515.11 mm N/A 0845271022289 N/A 101791356
LID SEAL-17 GAL-KIT-ALUM N/A LID SEAL-17 GAL-KIT-ALUM N/A LID SEAL-17 GAL-KIT-ALUM N/A 0.625 in N/A 18.310 in N/A 17.00 gal N/A 23.820 in605.03 mm N/A 0845271022296 N/A
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1