- Lovejoy CouplingsLovejoy Couplings
- Hydraulic Parts CatalogHydraulic Parts Catalog
- Reservoirs & AccessoriesReservoirs & Accessories
- Lids - SteelLids - Steel
- View Items
Lids - Steel
Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Item Number |
Item Name |
Description |
Height |
Width |
Reservoir Capacity |
Length |
UPC Number |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|
| TANK-1.6 GAL-LID-STEEL | N/A TANK-1.6 GAL-LID-STEEL | N/A TANK-1.6 GAL-LID-STEEL | N/A 0.160 in | N/A 8.660 in | N/A 1.60 gal | N/A 10.240 in260.10 mm | N/A 1412 | N/A 101791427 |
| TANK-2.6 GAL-LID-STEEL | N/A TANK-2.6 GAL-LID-STEEL | N/A TANK-2.6 GAL-LID-STEEL | N/A 0.160 in | N/A 9.530 in | N/A 2.60 gal | N/A 12.280 in311.91 mm | N/A 1413 | N/A 101791430 |
| TANK-4.5 GAL-LID-STEEL | N/A TANK-4.5 GAL-LID-STEEL | N/A TANK-4.5 GAL-LID-STEEL | N/A 0.160 in | N/A 11.460 in | N/A 4.50 gal | N/A 14.530 in369.06 mm | N/A 1415 | N/A 101791432 |
| TANK-7.1 GAL-LID-STEEL | N/A TANK-7.1 GAL-LID-STEEL | N/A TANK-7.1 GAL-LID-STEEL | N/A 0.200 in | N/A 13.430 in | N/A 7.10 gal | N/A 19.330 in490.98 mm | N/A 1427 | N/A 101791433 |
| TANK-11 GAL-LID-STEEL | N/A TANK-11 GAL-LID-STEEL | N/A TANK-11 GAL-LID-STEEL | N/A 0.200 in | N/A 16.690 in | N/A 11.00 gal | N/A 20.670 in525.02 mm | N/A 1431 | N/A 101791428 |
| TANK-17 GAL-LID-STEEL | N/A TANK-17 GAL-LID-STEEL | N/A TANK-17 GAL-LID-STEEL | N/A 0.200 in | N/A 18.660 in | N/A 17.00 gal | N/A 24.210 in614.93 mm | N/A 1437 | N/A 101791429 |
| TANK-32 GAL-LID-AL | N/A TANK-32 GAL-LID-AL | N/A TANK-32 GAL-LID-AL | N/A | N/A | N/A | N/A | N/A | N/A 101791426 |
| TANK-1.6 GAL-LID-AL | N/A TANK-1.6 GAL-LID-AL | N/A TANK-1.6 GAL-LID-AL | N/A 0.160 in | N/A 8.660 in | N/A 1.60 gal | N/A 10.240 in260.10 mm | N/A 1412 | N/A 101791434 |
| TANK-2.6 GAL-LID-AL | N/A TANK-2.6 GAL-LID-AL | N/A TANK-2.6 GAL-LID-AL | N/A 0.160 in | N/A 9.530 in | N/A 2.60 gal | N/A 12.280 in311.91 mm | N/A 1413 | N/A 101791437 |
| TANK-4.5 GAL-LID-AL | N/A TANK-4.5 GAL-LID-AL | N/A TANK-4.5 GAL-LID-AL | N/A 0.160 in | N/A 11.460 in | N/A 4.50 gal | N/A 14.530 in369.06 mm | N/A 1415 | N/A 101791438 |
| TANK-7.1 GAL-LID-AL | N/A TANK-7.1 GAL-LID-AL | N/A TANK-7.1 GAL-LID-AL | N/A 0.200 in | N/A 13.430 in | N/A 7.10 gal | N/A 19.330 in490.98 mm | N/A 1427 | N/A 101791439 |
| TANK-11 GAL-LID-AL | N/A TANK-11 GAL-LID-AL | N/A TANK-11 GAL-LID-AL | N/A 0.200 in | N/A 16.690 in | N/A 11.00 gal | N/A 20.670 in525.02 mm | N/A 1431 | N/A 101791435 |
| TANK-17 GAL-LID-AL | N/A TANK-17 GAL-LID-AL | N/A TANK-17 GAL-LID-AL | N/A 0.200 in | N/A 18.660 in | N/A 17.00 gal | N/A 24.210 in614.93 mm | N/A 1437 | N/A 101791436 |
| TANK-32 GAL-LID-STEEL | N/A TANK-32 GAL-LID-STEEL | N/A TANK-32 GAL-LID-STEEL | N/A | N/A | N/A | N/A | N/A | N/A 101791431 |