- Product Types of LovejoyProduct Types of Lovejoy
- Hydraulic Parts CatalogHydraulic Parts Catalog
- Reservoirs & AccessoriesReservoirs & Accessories
- Lid Seals (seal only, no fasteners)Lid Seals (seal only, no fasteners)
- View Items
Lid Seals (seal only, no fasteners)
Lid Seals (seal only, no fasteners)
Reservoirs & Accessories
Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.
Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Item Number |
Item Name |
Description |
Height |
Width |
Reservoir Capacity |
Length |
UPC Number |
---|---|---|---|---|---|---|---|
![]() | |||||||
84527101202 | N/A Tank Lid Seal for 1.6 Gallon Tank | Description N/A TANK LID SEAL, 1.6 GAL | Height N/A 0.625 in | Width N/A 8.660 in | Reservoir Capacity N/A 1.60 gal | Length N/A 10.240 in260.10 mm | UPC Number N/A 1202 |
84527101203 | N/A Tank Lid Seal for 2.6 Gallon Tank | Description N/A TANK LID SEAL, 2.6 GAL | Height N/A 0.625 in | Width N/A 9.450 in | Reservoir Capacity N/A 2.60 gal | Length N/A 12.200 in309.88 mm | UPC Number N/A 1203 |
84527101205 | N/A Tank Lid Seal for 4.5 Gallon Tank | Description N/A TANK LID SEAL, 4.5 GAL | Height N/A 0.625 in | Width N/A 11.340 in | Reservoir Capacity N/A 4.50 gal | Length N/A 14.410 in366.01 mm | UPC Number N/A 1205 |
84527101207 | N/A Tank Lid Seal for 7.1 Gallon Tank | Description N/A TANK LID SEAL, 7.1 GAL | Height N/A 0.625 in | Width N/A 13.390 in | Reservoir Capacity N/A 7.10 gal | Length N/A 19.290 in489.97 mm | UPC Number N/A 1207 |
84527101211 | N/A Tank Lid Seal for 11 Gallon Tank | Description N/A TANK LID SEAL, 11 GAL | Height N/A 0.625 in | Width N/A 16.340 in | Reservoir Capacity N/A 11.00 gal | Length N/A 20.280 in515.11 mm | UPC Number N/A 1211 |
84527101217 | N/A Tank Lid Seal for 17 Gallon Tank | Description N/A TANK LID SEAL, 17 GAL | Height N/A 0.625 in | Width N/A 18.310 in | Reservoir Capacity N/A 17.00 gal | Length N/A 23.820 in605.03 mm | UPC Number N/A 1217 |
84527101204 | N/A Tank Lid Seal for 32 Gallon Tank | Description N/A TANK LID SEAL, 32 GAL | Height N/A | Width N/A | Reservoir Capacity N/A 32.00 gal | Length N/A | UPC Number N/A 0845271012044 |