Batch CAD Cart (0)
  • Cart is empty
    Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Bolt Size (Dimension T)

Keyway Size 

Outside Diameter

Overall Length

Dimension SL

Sort by
N/A SC500 CPLG 1/2 1/8X1/16K W/SS N/A 1/2 in N/A 1/4-20 x 3/16 N/A 1/8 x 1/16 in N/A 1.000 in N/A 1.500 in N/A 0.380 in9.65 mm
N/A SC1000 CPLG 1" 1/4X1/8KW&SS N/A 1 in N/A 3/8-16 x 3/8 N/A 1/4 x 1/8 in N/A 2.000 in N/A 3.000 in N/A 0.750 in19.05 mm
N/A SC1125 CPLG 1-1/8 1/4KW W/SS N/A 1 1/8 in N/A 3/8-16 x 3/8 N/A 1/4 x 1/8 in N/A 2.120 in N/A 3.000 in N/A 0.750 in19.05 mm
N/A SC1250 CPLG 1-1/4 1/4KW W/SS N/A 1 1/4 in N/A 3/8-16 x 3/8 N/A 1/4 x 1/8 in N/A 2.250 in N/A 4.00 in N/A 1.000 in25.40 mm
N/A SC1375 CPLG 1-3/8 5/16K W/SS N/A 1 3/8 in N/A 3/8-16 x 3/8 N/A 5/16 x 5/32 in N/A 2.500 in N/A 4.500 in N/A 1.000 in25.40 mm
N/A SC625 CPLG 5/8 3/16X3/32KW&SS N/A 5/8 in N/A 5/16-18 x 1/4 N/A 3/16 x 3/32 in N/A 1.250 in N/A 2.000 in N/A 0.500 in12.70 mm
N/A SC750 CPLG 3/4 3/16X3/32KW&SS N/A 3/4 in N/A 5/16-18 x 5/16 N/A 3/16 x 3/32 in N/A 1.500 in N/A 2.000 in N/A 0.500 in12.70 mm
N/A SC875 CPLG 7/8 3/16X3/32KW&SS N/A 7/8 in N/A 5/16-18 x 5/16 N/A 3/16 x 3/32 in N/A 1.75 in N/A 2.000 in N/A 0.500 in12.70 mm
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1