Batch CAD Cart (0)
  • Cart is empty
    Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Keyway Size

Part Number

Description 

Bore Size 

Bolt Size (Dimension T)

Keyway Size

Outside Diameter

Overall Length

Dimension SL

Sort by
N/A SC250 CPLG 1/4 N/KW W/SS N/A 1/4 in N/A 8-32 x 1/8 N/A No Keyway N/A 0.500 in N/A 0.750 in N/A 0.190 in4.83 mm
N/A SC375 CPLG 3/8 N/KW W/SS N/A 3/8 in N/A 10-24 x 3/16 N/A No Keyway N/A 0.750 in N/A 1 in N/A 0.250 in6.35 mm
N/A SC312 CPLG 5/16 N/KW W/SS N/A 5/16 in N/A 8-32 x 1/8 N/A No Keyway N/A 0.620 in N/A 1 in N/A 0.250 in6.35 mm
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1