3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RunRight® RAV Anti-Vibration mounts are designed for multi-directional applications requiring the absorption of tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. They are manufactured with aluminum housings and inner squares and have steel brackets. They are manufactured with standard Tensys 10™ rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Note: RunRight Type RAV mounts are to be used where the machine frequency is LESS THAN the Type RAV mount natural frequency.
Part Number |
Description |
G Load Range |
Width (Dim N) |
Height (Dim A) |
Depth (Dim B) |
Mount Natural Frequency (G Min to G Max) |
---|---|---|---|---|---|---|
![]() | ||||||
68514453373 | N/A RAV 15 RUNRIGHT ANTI VIBRATN MOUNT | N/A 67 to 180 lb300 to 800 N | N/A 2.32 in | N/A 1.93 in | N/A 3.15 in | N/A 30-23 Hz |
68514457653 | N/A RAV 18 RUNRIGHT ANTI VIBRATN MOUNT | N/A 135 to 360 lb600 to 1600 N | N/A 2.91 in | N/A 2.6 in | N/A 3.94 in | N/A 25-15 Hz |
68514457654 | N/A RAV 27 RUNRIGHT ANTI VIBRATN MOUNT | N/A 292 to 670 lb1300 to 3000 N | N/A 3.35 in | N/A 3.31 in | N/A 5.12 in | N/A 28-20 Hz |
68514457655 | N/A RAV 38 RUNRIGHT ANTI VIBRATN MOUNT | N/A 585 to 1125 lb2600 to 5000 N | N/A 4.61 in | N/A 4.13 in | N/A 6.10 in | N/A 14-12 Hz |
68514457656 | N/A RAV 45 RUNRIGHT ANTI VIBRATN MOUNT | N/A 1000 to 1800 lb4500 to 8000 N | N/A 5.63 in | N/A 5.0 in | N/A 7.48 in | N/A 15-12 Hz |
68514463661 | N/A RAV 50 RUNRIGHT ANTI VIBRATN MOUNT | N/A 1350 to 2700 lb6000 to 12000 N | N/A 7.60 in | N/A 5.91 in | N/A 5.51 in | N/A 12-10 Hz |