RunRight® RAV Anti-Vibration mounts are designed for multi-directional applications requiring the absorption of tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. They are manufactured with aluminum housings and inner squares and have steel brackets. They are manufactured with standard Tensys 10™ rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Note: RunRight Type RAV mounts are to be used where the machine frequency is LESS THAN the Type RAV mount natural frequency.
Part Number |
Description |
G Load Range |
Width (Dim N) |
Height (Dim A) |
Depth (Dim B) |
Mount Natural Frequency (G Min to G Max) |
---|---|---|---|---|---|---|
68514463661 | Description N/A RAV 50 RUNRIGHT ANTI VIBRATN MOUNT | G Load Range N/A 1350 to 2700 lb6000 to 12000 N | Width (Dim N) N/A 7.60 in | Height (Dim A) N/A 5.91 in | Depth (Dim B) N/A 5.51 in | Mount Natural Frequency (G Min to G Max) N/A 12-10 Hz |
68514457655 | Description N/A RAV 38 RUNRIGHT ANTI VIBRATN MOUNT | G Load Range N/A 585 to 1125 lb2600 to 5000 N | Width (Dim N) N/A 4.61 in | Height (Dim A) N/A 4.13 in | Depth (Dim B) N/A 6.10 in | Mount Natural Frequency (G Min to G Max) N/A 14-12 Hz |
68514457656 | Description N/A RAV 45 RUNRIGHT ANTI VIBRATN MOUNT | G Load Range N/A 1000 to 1800 lb4500 to 8000 N | Width (Dim N) N/A 5.63 in | Height (Dim A) N/A 5.0 in | Depth (Dim B) N/A 7.48 in | Mount Natural Frequency (G Min to G Max) N/A 15-12 Hz |
68514457653 | Description N/A RAV 18 RUNRIGHT ANTI VIBRATN MOUNT | G Load Range N/A 135 to 360 lb600 to 1600 N | Width (Dim N) N/A 2.91 in | Height (Dim A) N/A 2.6 in | Depth (Dim B) N/A 3.94 in | Mount Natural Frequency (G Min to G Max) N/A 25-15 Hz |
68514457654 | Description N/A RAV 27 RUNRIGHT ANTI VIBRATN MOUNT | G Load Range N/A 292 to 670 lb1300 to 3000 N | Width (Dim N) N/A 3.35 in | Height (Dim A) N/A 3.31 in | Depth (Dim B) N/A 5.12 in | Mount Natural Frequency (G Min to G Max) N/A 28-20 Hz |
68514453373 | Description N/A RAV 15 RUNRIGHT ANTI VIBRATN MOUNT | G Load Range N/A 67 to 180 lb300 to 800 N | Width (Dim N) N/A 2.32 in | Height (Dim A) N/A 1.93 in | Depth (Dim B) N/A 3.15 in | Mount Natural Frequency (G Min to G Max) N/A 30-23 Hz |