The RunRight® RDH is a drive head design which transmits power from an eccentric, through the connecting rod and flexible head, to activate vibratory conveyors, screens, or feeder apparatus and equipment. The outer housings are manufactured steel weldments and the inner squares are aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
F Max |
RPM @ Max @ 5° |
Dimension A |
Dimension C |
Dimension D |
Dimension E |
Dimension M |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514424851 | Description N/A RDH-45-OSC DRIVE HEAD RH | F Max N/A 787 lb3500 N | RPM @ Max @ 5° N/A 500 rpm | Dimension A N/A 3.94 in100 mm | Dimension C N/A 2.64 in67 mm | Dimension D N/A 3.94 in100 mm | Dimension E N/A 1.73 in44 mm | Dimension M N/A M24 |
68514424852 | Description N/A RDH-50-OSC DRIVE HEAD RH | F Max N/A 1350 lb6000 N | RPM @ Max @ 5° N/A 470 rpm | Dimension A N/A 4.72 in120 mm | Dimension C N/A 2.76 in69.5 mm | Dimension D N/A 4.13 in105 mm | Dimension E N/A 1.89 in47 mm | Dimension M N/A M36 |
68514425165 | Description N/A RDH-18-OSC DRIVE HEAD RH | F Max N/A 90 lb400 N | RPM @ Max @ 5° N/A 600 rpm | Dimension A N/A 1.97 in50 mm | Dimension C N/A 1.24 in31.5 mm | Dimension D N/A 1.77 in45 mm | Dimension E N/A 0.79 in20 mm | Dimension M N/A M12 |
68514425166 | Description N/A RDH-27-OSC DRIVE HEAD RH | F Max N/A 225 lb1000 N | RPM @ Max @ 5° N/A 560 rpm | Dimension A N/A 2.36 in60 mm | Dimension C N/A 1.59 in40.5 mm | Dimension D N/A 2.36 in60 mm | Dimension E N/A 1.06 in27 mm | Dimension M N/A M16 |
68514425167 | Description N/A RDH-38-OSC DRIVE HEAD RH | F Max N/A 450 lb2000 N | RPM @ Max @ 5° N/A 530 rpm | Dimension A N/A 3.15 in80 mm | Dimension C N/A 2.09 in53 mm | Dimension D N/A 3.15 in80 mm | Dimension E N/A 1.46 in37 mm | Dimension M N/A M20 |
68514425194 | Description N/A RDH-18-OSC DRIVE HEAD LH | F Max N/A 90 lb400 N | RPM @ Max @ 5° N/A 600 rpm | Dimension A N/A 1.97 in50 mm | Dimension C N/A 1.24 in31.5 mm | Dimension D N/A 1.77 in45 mm | Dimension E N/A 0.79 in20 mm | Dimension M N/A M12-LH |
68514425195 | Description N/A RDH-27-OSC DRIVE HEAD LH | F Max N/A 225 lb1000 N | RPM @ Max @ 5° N/A 560 rpm | Dimension A N/A 2.36 in60 mm | Dimension C N/A 1.59 in40.5 mm | Dimension D N/A 2.36 in60 mm | Dimension E N/A 1.06 in27 mm | Dimension M N/A M16-LH |
68514425196 | Description N/A RDH-38-OSC DRIVE HEAD LH | F Max N/A 450 lb2000 N | RPM @ Max @ 5° N/A 530 rpm | Dimension A N/A 3.15 in80 mm | Dimension C N/A 2.09 in53 mm | Dimension D N/A 3.15 in80 mm | Dimension E N/A 1.46 in37 mm | Dimension M N/A M20-LH |
68514425197 | Description N/A RDH-45-OSC DRIVE HEAD LH | F Max N/A 787 lb3500 N | RPM @ Max @ 5° N/A 500 rpm | Dimension A N/A 3.94 in100 mm | Dimension C N/A 2.64 in67 mm | Dimension D N/A 3.94 in100 mm | Dimension E N/A 1.73 in44 mm | Dimension M N/A M24-LH |
68514425198 | Description N/A RDH-50-OSC DRIVE HEAD LH | F Max N/A 1350 lb6000 N | RPM @ Max @ 5° N/A 470 rpm | Dimension A N/A 4.72 in120 mm | Dimension C N/A 2.76 in69.5 mm | Dimension D N/A 4.13 in105 mm | Dimension E N/A 1.89 in47 mm | Dimension M N/A M36-LH |
68514425199 | Description N/A RDH-60-OSC DRIVE HEAD LH | F Max N/A | RPM @ Max @ 5° N/A | Dimension A N/A 7.87 in200 mm | Dimension C N/A 2.56 in65 mm | Dimension D N/A 5.12 in130 mm | Dimension E N/A 2.56 in65 mm | Dimension M N/A M42 |