Batch CAD Cart (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension D

Dimension F

Sort by
N/A RSC-D-45-OSC MOUNT N/A 675 to 1350 lb3000 to 6000 N N/A 11.73 in298 mm N/A 5.20 in132 mm N/A 4.33 in110 mm N/A 6.69 in170 mm
N/A RSC-D-50-120-OSC MOUNT N/A 900 to 2025 lb4000 to 9000 N N/A 12.95 in329 mm N/A 5.59 in142 mm N/A 4.72 in120 mm N/A 7.28 in185 mm
N/A RSC-D-50-1.6-OSC MOUNT N/A 1350 to 2700 lb6000 to 12000 N N/A 12.95 in329 mm N/A 7.32 in186 mm N/A 6.30 in160 mm N/A 7.28 in185 mm
N/A RSC-D-50-2-OSC MOUNT N/A 1800 to 3600 lb8000 to 16000 N N/A 12.95 in329 mm N/A 8.90 in226 mm N/A 7.87 in200 mm N/A 7.28 in185 mm
N/A RSC-D-18-OSC MOUNT N/A 110 to 270 lb500 to 1200 N N/A 5.39 in137 mm N/A 2.40 in61 mm N/A 1.97 in50 mm N/A 3.54 in90 mm
N/A RSC-D-27-OSC MOUNT N/A 225 to 560 lb1000 to 2500 N N/A 7.24 in184 mm N/A 3.66 in93 mm N/A 3.15 in80 mm N/A 4.72 in120 mm
N/A RSC-D-38-OSC MOUNT N/A 450 to 900 lb2000 to 4000 N N/A 9.61 in244 mm N/A 4.65 in118 mm N/A 3.94 in100 mm N/A 5.91 in150 mm
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1