The RunRight® Oscillation Mounts RSC R are a single rocker design used on eccentric oscillator drive systems for either supporting or suspending vibratory conveyors, screens, or feeder equipment. The outer housings and inner squares are manufactured out of steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC R Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted, and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.
Part Number |
Description |
G Max |
Dimension A |
Dimension C |
Dimension D |
Dimension E |
Dimension F |
Dimension M |
---|---|---|---|---|---|---|---|---|
68514425164 | Description N/A RSC R60 RH OSCILLATING MOUNT, RIGHT HAND THREADED | G Max N/A 1124 lb5000 N | Dimension A N/A 9.17 in233 mm | Dimension C N/A 3.11 in79 mm | Dimension D N/A 3.15 in80 mm | Dimension E N/A 5.04 in128 mm | Dimension F N/A 2.01 in51 mm | Dimension M N/A M42 |
68514425193 | Description N/A RSC R60 LH OSCILLATING MOUNT, LEFT HAND THREADED | G Max N/A 1124 lb5000 N | Dimension A N/A 9.17 in233 mm | Dimension C N/A 3.11 in79 mm | Dimension D N/A 3.15 in80 mm | Dimension E N/A 5.04 in128 mm | Dimension F N/A 2.01 in51 mm | Dimension M N/A M42-LH |
68514425161 | Description N/A RSC R38 RH OSCILLATING MOUNT, RIGHT HAND THREADED | G Max N/A 180 lb800 N | Dimension A N/A 3.74 in95 mm | Dimension C N/A 2.09 in53 mm | Dimension D N/A 1.97 in50 mm | Dimension E N/A 2.05 in52 mm | Dimension F N/A 1.18 in30 mm | Dimension M N/A M20 |
68514425190 | Description N/A RSC R38 LH OSCILLATING MOUNT, LEFT HAND THREADED | G Max N/A 180 lb800 N | Dimension A N/A 3.74 in95 mm | Dimension C N/A 2.09 in53 mm | Dimension D N/A 1.97 in50 mm | Dimension E N/A 2.05 in52 mm | Dimension F N/A 1.18 in30 mm | Dimension M N/A M20-LH |
68514425158 | Description N/A RSC R15 RH OSCILLATING MOUNT, RIGHT HAND THREADED | G Max N/A 22.5 lb100 N | Dimension A N/A 1.97 in50 mm | Dimension C N/A 1.14 in29 mm | Dimension D N/A 0.87 in22 mm | Dimension E N/A 1.10 in28 mm | Dimension F N/A 0.53 in14 mm | Dimension M N/A M10 |
68514425187 | Description N/A RSC R15 LH OSCILLATING MOUNT, LEFT HAND THREADED | G Max N/A 22.5 lb100 N | Dimension A N/A 1.97 in50 mm | Dimension C N/A 1.14 in29 mm | Dimension D N/A 0.87 in22 mm | Dimension E N/A 1.10 in28 mm | Dimension F N/A 0.53 in14 mm | Dimension M N/A M10-LH |
68514425162 | Description N/A RSC R45 RH OSCILLATING MOUNT, RIGHT HAND THREADED | G Max N/A 360 lb1600 N | Dimension A N/A 4.72 in120 mm | Dimension C N/A 2.64 in67 mm | Dimension D N/A 1.89 in48 mm | Dimension E N/A 2.60 in66 mm | Dimension F N/A 1.73 in44 mm | Dimension M N/A M24 |
68514425191 | Description N/A RSC R45 LH OSCILLATING MOUNT, LEFT HAND THREADED | G Max N/A 360 lb1600 N | Dimension A N/A 4.72 in120 mm | Dimension C N/A 2.64 in67 mm | Dimension D N/A 1.89 in48 mm | Dimension E N/A 2.60 in66 mm | Dimension F N/A 1.73 in44 mm | Dimension M N/A M24-LH |
68514424854 | Description N/A RSC R18 RH OSCILLATING MOUNT, RIGHT HAND THREADED | G Max N/A 45 lb200 N | Dimension A N/A 2.44 in62 mm | Dimension C N/A 1.14 in29 mm | Dimension D N/A 0.98 in25 mm | Dimension E N/A 1.34 in34 mm | Dimension F N/A 0.63 in16 mm | Dimension M N/A M12 |
68514425188 | Description N/A RSC R18 LH OSCILLATING MOUNT, LEFT HAND THREADED | G Max N/A 45 lb200 N | Dimension A N/A 2.44 in62 mm | Dimension C N/A 1.14 in29 mm | Dimension D N/A 0.98 in25 mm | Dimension E N/A 1.34 in34 mm | Dimension F N/A 0.63 in16 mm | Dimension M N/A M12-LH |
68514425163 | Description N/A RSC R50 RH OSCILLATING MOUNT, RIGHT HAND THREADED | G Max N/A 562 lb2500 N | Dimension A N/A 5.71 in145 mm | Dimension C N/A 2.60 in66 mm | Dimension D N/A 2.36 in60 mm | Dimension E N/A 3.15 in80 mm | Dimension F N/A 1.54 in39 mm | Dimension M N/A M36 |
68514425192 | Description N/A RSC R50 LH OSCILLATING MOUNT, LEFT HAND THREADED | G Max N/A 562 lb2500 N | Dimension A N/A 5.71 in145 mm | Dimension C N/A 2.60 in66 mm | Dimension D N/A 2.36 in60 mm | Dimension E N/A 3.15 in80 mm | Dimension F N/A 1.54 in39 mm | Dimension M N/A M36-LH |
68514425160 | Description N/A RSC R27 RH OSCILLATING MOUNT, RIGHT HAND THREADED | G Max N/A 89.9 lb400 N | Dimension A N/A 2.87 in73 mm | Dimension C N/A 1.48 in38 mm | Dimension D N/A 1.38 in35 mm | Dimension E N/A 1.57 in40 mm | Dimension F N/A 0.89 in23 mm | Dimension M N/A M16 |
68514425189 | Description N/A RSC R27 LH OSCILLATING MOUNT, LEFT HAND THREADED | G Max N/A 89.9 lb400 N | Dimension A N/A 2.87 in73 mm | Dimension C N/A 1.48 in38 mm | Dimension D N/A 1.38 in35 mm | Dimension E N/A 1.57 in40 mm | Dimension F N/A 0.89 in23 mm | Dimension M N/A M16-LH |