- Lovejoy CouplingsLovejoy Couplings
- RunRight® Rubber Suspension Parts CatalogRunRight® Rubber Suspension Parts Catalog
- RunRight® Oscillating MountsRunRight® Oscillating Mounts
- RunRight® Oscillating Mounts - Type RSC UJRunRight® Oscillating Mounts - Type RSC UJ
- View Items
RunRight® Oscillating Mounts - Type RSC UJ
The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Item Number |
Description |
G Load Max - Hanging |
G Load Max - Crank Driven |
G Load Max - Free Oscillating |
Dimension A |
Dimension B |
Dimension C |
Dimension D |
Dimension L1 |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|---|---|
| RSC-UJ-15-OSC MOUNT | N/A RSC-UJ-15-OSC MOUNT | N/A 36 lb160 N | N/A 29 lb128 N | N/A 18 lb80 N | N/A 0.20 in5 mm | N/A 0.39 in10 mm | N/A 1.06 in27 mm | N/A 2.13 in54 mm | N/A 2.56 in65 mm | N/A 101784687 |
| RSC-UJ-18-OSC MOUNT | N/A RSC-UJ-18-OSC MOUNT | N/A 67 lb300 N | N/A 54 lb240 N | N/A 34 lb150 N | N/A 0.24 in6 mm | N/A 0.47 in12 mm | N/A 1.26 in32 mm | N/A 2.52 in64 mm | N/A 3.35 in85 mm | N/A 101784688 |
| RSC-UJ-27-OSC MOUNT | N/A RSC-UJ-27-OSC MOUNT | N/A 180 lb800 N | N/A 144 lb640 N | N/A 90 lb400 N | N/A 0.31 in8 mm | N/A 0.79 in20 mm | N/A 1.77 in45 mm | N/A 3.54 in90 mm | N/A 4.13 in105 mm | N/A 101784689 |
| RSC-UJ-38-OSC MOUNT | N/A RSC-UJ-38-OSC MOUNT | N/A 360 lb1600 N | N/A 288 lb1280 N | N/A 180 lb800 N | N/A 0.39 in10 mm | N/A 0.98 in25 mm | N/A 2.36 in60 mm | N/A 4.72 in120 mm | N/A 5.12 in130 mm | N/A 101784690 |
| RSC-UJ-45-OSC MOUNT | N/A RSC-UJ-45-OSC MOUNT | N/A 670 lb3000 N | N/A 540 lb2400 N | N/A 335 lb1500 N | N/A 0.47 in12 mm | N/A 1.38 in35 mm | N/A 2.95 in75 mm | N/A 5.91 in150 mm | N/A 6.30 in160 mm | N/A 101784691 |
| RSC-UJ-50-OSC MOUNT | N/A RSC-UJ-50-OSC MOUNT | N/A 1260 lb5600 N | N/A 1010 lb4480 N | N/A 630 lb2800 N | N/A M12 | N/A 1.57 in40 mm | N/A 3.07 in78 mm | N/A 6.14 in156 mm | N/A 8.27 in210 mm | N/A 101784692 |
| RSC-UJ-60-OSC MOUNT | N/A RSC-UJ-60-OSC MOUNT | N/A 2250 lb10000 N | N/A 1800 lb8000 N | N/A 1125 lb5000 N | N/A M16 | N/A 1.77 in45 mm | N/A 3.94 in100 mm | N/A 7.87 in200 mm | N/A 12.20 in310 mm | N/A 101784693 |
| RSC-UJ-80-OSC MOUNT | N/A RSC-UJ-80-OSC MOUNT | N/A 4500 lb20000 N | N/A 3600 lb16000 N | N/A 2250 lb10000 N | N/A M20 | N/A 2.36 in60 mm | N/A 5.35 in136 mm | N/A 10.71 in272 mm | N/A 16.14 in410 mm | N/A 101784694 |
| RSC-UJ-100-4-OSC MOUNT | N/A RSC-UJ-100-4-OSC MOUNT | N/A 6750 lb30000 N | N/A 5400 lb24000 N | N/A 3375 lb15000 N | N/A M24 | N/A 2.95 in75 mm | N/A 6.69 in170 mm | N/A 13.39 in340 mm | N/A 16.14 in410 mm | N/A 101784634 |
| RSC-UJ-100-5-OSC MOUNT | N/A RSC-UJ-100-5-OSC MOUNT | N/A 9000 lb40000 N | N/A 7200 lb32000 N | N/A 4500 lb20000 N | N/A M24 | N/A 2.95 in75 mm | N/A 6.69 in170 mm | N/A 13.39 in340 mm | N/A 20.08 in510 mm | N/A 101784635 |