3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
The RunRight® Oscillation Mounts RSC V have larger than standard elastomeric elements, and are designed for freehanging gyratory sifting machines. The outer housings are manufactured steel weldment and the inner squares are aluminum. They have standard Tensys ™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC V Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.
Part Number |
Description |
G Max |
Dimension A |
Dimension C |
Dimension D |
Dimension M |
---|---|---|---|---|---|---|
![]() | ||||||
68514463940 | N/A RSC V40 RH OSCILLATING MOUNT, RIGHT HAND THREADED | N/A 1000-1685 lb4500-7500 N | N/A 4.72 in120 mm | N/A 2.76 in69.5 mm | N/A 2.36 in60 mm | N/A M36 |
68514463939 | N/A RSC V40 LH OSCILLATING MOUNT, LEFT HAND THREADED | N/A 1000-1685 lb4500-7500 N | N/A 4.72 in120 mm | N/A 2.76 in69.5 mm | N/A 2.36 in60 mm | N/A M36-LH |
68514463382 | N/A RSC V50 RH OSCILLATING MOUNT, RIGHT HAND THREADED | N/A 1350-3600 lb6000-16000 N | N/A 7.87 in200 mm | N/A 3.35 in85 mm | N/A 3.15 in80 mm | N/A M42 |
68514463383 | N/A RSC V50 LH OSCILLATING MOUNT, LEFT HAND THREADED | N/A 1350-3600 lb6000-16000 N | N/A 7.87 in200 mm | N/A 3.35 in85 mm | N/A 3.15 in80 mm | N/A M42-LH |
68514463374 | N/A RSC V18 RH OSCILLATING MOUNT, RIGHT HAND THREADED | N/A 135-360 lb600-1600 N | N/A 2.36 in60 mm | N/A 1.59 in40.5 mm | N/A 1.10 in28 mm | N/A M16 |
68514463375 | N/A RSC V18 LH OSCILLATING MOUNT, LEFT HAND THREADED | N/A 135-360 lb600-1600 N | N/A 2.36 in60 mm | N/A 1.59 in40.5 mm | N/A 1.10 in28 mm | N/A M16-LH |
68514463376 | N/A RSC V27 RH OSCILLATING MOUNT, RIGHT HAND THREADED | N/A 290-675 lb1300-3000 N | N/A 3.15 in80 mm | N/A 2.09 in53 mm | N/A 1.65 in42 mm | N/A M20 |
68514463377 | N/A RSC V27 LH OSCILLATING MOUNT, LEFT HAND THREADED | N/A 290-675 lb1300-3000 N | N/A 3.15 in80 mm | N/A 2.09 in53 mm | N/A 1.65 in42 mm | N/A M20-LH |
68514463378 | N/A RSC V38 RH OSCILLATING MOUNT, RIGHT HAND THREADED | N/A 585-1125 lb2600-5000 N | N/A 3.94 in100 mm | N/A 2.64 in67 mm | N/A 1.89 in48 mm | N/A M24 |
68514463379 | N/A RSC V38 LH OSCILLATING MOUNT, LEFT HAND THREADED | N/A 585-1125 lb2600-5000 N | N/A 3.94 in100 mm | N/A 2.64 in67 mm | N/A 1.89 in48 mm | N/A M24-LH |