3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
The RunRight® Rubber Suspension Unit RSD A has 4 bore holes in each of the inner squares. They are designed for transmitting alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel weldment housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Note: Two RunRight RSD A elements can be used as highly dynamic spring accumulators, designed for feeder systems that operate near resonance frequency.
Part Number |
Description |
Dimension A |
Dimension B |
Dimension D |
Dimension E |
Dimension F |
Dimension L |
Dimension L1 |
Construction |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
68514425119 | N/A RSD A15X25 ELEMENT | N/A 5 mm | N/A 10 mm | N/A 30 mm | N/A 26 mm | N/A 55 mm | N/A 25 mm | N/A 30 mm | N/A Cast Iron |
68514425120 | N/A RSD A15X40 ELEMENT | N/A 5 mm | N/A 10 mm | N/A 30 mm | N/A 26 mm | N/A 55 mm | N/A 40 mm | N/A 45 mm | N/A Cast Iron |
68514425121 | N/A RSD A15X60 ELEMENT | N/A 5 mm | N/A 10 mm | N/A 27 mm | N/A 27 mm | N/A 54 mm | N/A 60 mm | N/A 60 mm | N/A Steel Weldment |
68514425122 | N/A RSD A18X30 ELEMENT | N/A 6 mm | N/A 12 mm | N/A 36 mm | N/A 31 mm | N/A 66 mm | N/A 30 mm | N/A 35 mm | N/A Cast Iron |
68514425123 | N/A RSD A18X50 ELEMENT | N/A 6 mm | N/A 12 mm | N/A 36 mm | N/A 31 mm | N/A 66 mm | N/A 50 mm | N/A 55 mm | N/A Cast Iron |
68514425124 | N/A RSD A18X80 ELEMENT | N/A 6 mm | N/A 12 mm | N/A 37 mm | N/A 32 mm | N/A 64 mm | N/A 80 mm | N/A 85 mm | N/A Steel Weldment |
68514425125 | N/A RSD A27X40 ELEMENT | N/A 8 mm | N/A 20 mm | N/A 49 mm | N/A 45 mm | N/A 93 mm | N/A 40 mm | N/A 45 mm | N/A Cast Iron |
68514425126 | N/A RSD A27X60 ELEMENT | N/A 8 mm | N/A 20 mm | N/A 49 mm | N/A 45 mm | N/A 93 mm | N/A 60 mm | N/A 65 mm | N/A Cast Iron |
68514425127 | N/A RSD A27X100 ELEMENT | N/A 8 mm | N/A 20 mm | N/A 51 mm | N/A 45 mm | N/A 90 mm | N/A 100 mm | N/A 105 mm | N/A Steel Weldment |
68514425128 | N/A RSD A38X60 ELEMENT | N/A 10 mm | N/A 25 mm | N/A 70 mm | N/A 60 mm | N/A 124 mm | N/A 60 mm | N/A 70 mm | N/A Cast Iron |
68514425129 | N/A RSD A38X80 ELEMENT | N/A 10 mm | N/A 25 mm | N/A 70 mm | N/A 60 mm | N/A 124 mm | N/A 80 mm | N/A 90 mm | N/A Cast Iron |
68514425130 | N/A RSD A38X120 ELEMENT | N/A 10 mm | N/A 25 mm | N/A 66 mm | N/A 60 mm | N/A 120 mm | N/A 120 mm | N/A 130 mm | N/A Steel Weldment |
68514425131 | N/A RSD A45X80 ELEMENT | N/A 12 mm | N/A 35 mm | N/A 84 mm | N/A 72 mm | N/A 148 mm | N/A 80 mm | N/A 90 mm | N/A Cast Iron |
68514425132 | N/A RSD A45X100 ELEMENT | N/A 12 mm | N/A 35 mm | N/A 84 mm | N/A 72 mm | N/A 148 mm | N/A 100 mm | N/A 110 mm | N/A Cast Iron |
68514425133 | N/A RSD A45X150 ELEMENT | N/A 12 mm | N/A 35 mm | N/A 84 mm | N/A 75 mm | N/A 150 mm | N/A 150 mm | N/A 160 mm | N/A Steel Weldment |
68514457671 | N/A RSD A50X120 ELEMENT | N/A M12x40 | N/A 40 mm | N/A 90 mm | N/A 78 mm | N/A 164 mm | N/A 120 mm | N/A 130 mm | N/A Cast Iron |
68514457672 | N/A RSD A50X200 ELEMENT | N/A M12x40 | N/A 40 mm | N/A 90 mm | N/A 78 mm | N/A 164 mm | N/A 200 mm | N/A 210 mm | N/A Cast Iron |
68514485643 | N/A RSD A50X160 ELEMENT | N/A M12x40 | N/A 40 mm | N/A 90 mm | N/A 78 mm | N/A 164 mm | N/A 160 mm | N/A 170 mm | N/A Cast Iron |