The RunRight® RBR clamp is for positioning and securing all RSR suspension units using the frictional force created between the double clamps. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSR suspension units.

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Type

Dimension D

Dimension G

Dimension H

Dimension I

Dimension K

Dimension M

SAP Material ID

RBR-11-CLAMP SET N/A RBR-11-CLAMP SET N/A RBR N/A 28 mm N/A 45 mm N/A 60 mm N/A 6.5 mm N/A 20 mm N/A 1.5 mm N/A 101784711
RBR-15-CLAMP SET N/A RBR-15-CLAMP SET N/A RBR N/A 36 mm N/A 55 mm N/A 75 mm N/A 6.5 mm N/A 25 mm N/A 2.0 mm N/A 101784712
RBR-18-CLAMP SET N/A RBR-18-CLAMP SET N/A RBR N/A 45 mm N/A 68 mm N/A 90 mm N/A 8.5 mm N/A 30 mm N/A 2.0 mm N/A 101784713
RBR-27-CLAMP SET N/A RBR-27-CLAMP SET N/A RBR N/A 62 mm N/A 92 mm N/A 125 mm N/A 10.5 mm N/A 35 mm N/A 2.5 mm N/A 101784714
RBR-38-CLAMP SET N/A RBR-38-CLAMP SET N/A RBR N/A 80 mm N/A 115 mm N/A 150 mm N/A 12.5 mm N/A 40 mm N/A 3.0 mm N/A 101784715
RBR-45-CLAMP SET N/A RBR-45-CLAMP SET N/A RBR N/A 95 mm N/A 130 mm N/A 165 mm N/A 12.5 mm N/A 45 mm N/A 4.0 mm N/A 101784716
RBR-50-CLAMP SET N/A RBR-50-CLAMP SET N/A RBR N/A 108 mm N/A 152 mm N/A 195 mm N/A 16.5 mm N/A 50 mm N/A 4.0 mm N/A 101784717
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1