The RunRight® RBR clamp is for positioning and securing all RSR suspension units using the frictional force created between the double clamps. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSR suspension units.
Part Number |
Description |
Type |
Dimension D |
Dimension G |
Dimension H |
Dimension I |
Dimension K |
Dimension M |
---|---|---|---|---|---|---|---|---|
68514425113 | Description N/A RBR 11 CLAMP | Type N/A RBR | Dimension D N/A 28 mm | Dimension G N/A 45 mm | Dimension H N/A 60 mm | Dimension I N/A 6.5 mm | Dimension K N/A 20 mm | Dimension M N/A 1.5 mm |
68514425114 | Description N/A RBR 15 CLAMP | Type N/A RBR | Dimension D N/A 36 mm | Dimension G N/A 55 mm | Dimension H N/A 75 mm | Dimension I N/A 6.5 mm | Dimension K N/A 25 mm | Dimension M N/A 2.0 mm |
68514425115 | Description N/A RBR 18 CLAMP | Type N/A RBR | Dimension D N/A 45 mm | Dimension G N/A 68 mm | Dimension H N/A 90 mm | Dimension I N/A 8.5 mm | Dimension K N/A 30 mm | Dimension M N/A 2.0 mm |
68514425116 | Description N/A RBR 27 CLAMP | Type N/A RBR | Dimension D N/A 62 mm | Dimension G N/A 92 mm | Dimension H N/A 125 mm | Dimension I N/A 10.5 mm | Dimension K N/A 35 mm | Dimension M N/A 2.5 mm |
68514425117 | Description N/A RBR 38 CLAMP | Type N/A RBR | Dimension D N/A 80 mm | Dimension G N/A 115 mm | Dimension H N/A 150 mm | Dimension I N/A 12.5 mm | Dimension K N/A 40 mm | Dimension M N/A 3.0 mm |
68514424451 | Description N/A RBR 45 CLAMP | Type N/A RBR | Dimension D N/A 95 mm | Dimension G N/A 130 mm | Dimension H N/A 165 mm | Dimension I N/A 12.5 mm | Dimension K N/A 45 mm | Dimension M N/A 4.0 mm |
68514446315 | Description N/A RBR 50 CLAMP | Type N/A RBR | Dimension D N/A 108 mm | Dimension G N/A 152 mm | Dimension H N/A 195 mm | Dimension I N/A 16.5 mm | Dimension K N/A 50 mm | Dimension M N/A 4.0 mm |