The RunRight® RBS clamp is for positioning and securing all RSS suspension units. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSS suspension units.

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Type

Dimension D

Dimension G

Dimension H

Dimension I

Dimension K

Dimension M

SAP Material ID

RBS-11-CLAMP N/A RBS-11-CLAMP N/A RBS N/A 20 mm N/A 37 mm N/A 50 mm N/A 6 mm N/A 20 mm N/A 2.0 mm N/A 101784729
RBS-15-CLAMP N/A RBS-15-CLAMP N/A RBS N/A 27 mm N/A 50 mm N/A 65 mm N/A 7 mm N/A 25 mm N/A 2.0 mm N/A 101784730
RBS-18-CLAMP N/A RBS-18-CLAMP N/A RBS N/A 32 mm N/A 60 mm N/A 80 mm N/A 9 mm N/A 30 mm N/A 2.5 mm N/A 101784731
RBS-27-CLAMP N/A RBS-27-CLAMP N/A RBS N/A 45 mm N/A 80 mm N/A 105 mm N/A 11 mm N/A 35 mm N/A 3.0 mm N/A 101784732
RBS-38-CLAMP N/A RBS-38-CLAMP N/A RBS N/A 60 mm N/A 100 mm N/A 125 mm N/A 13 mm N/A 40 mm N/A 4.0 mm N/A 101784733
RBS-45-CLAMP N/A RBS-45-CLAMP N/A RBS N/A 75 mm N/A 120 mm N/A 150 mm N/A 13 mm N/A 45 mm N/A 5.0 mm N/A 101784734
RBS-50-CLAMP N/A RBS-50-CLAMP N/A RBS N/A 80 mm N/A 135 mm N/A 175 mm N/A 18 mm N/A 50 mm N/A 6.0 mm N/A 101784735
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1