The RunRight® Rubber Suspension Unit RSD A has 4 bore holes in each of the inner squares. They are designed for transmitting alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel weldment housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Two RunRight RSD A elements can be used as highly dynamic spring accumulators, designed for feeder systems that operate near resonance frequency.

1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Dimension A

Dimension B

Dimension D

Dimension E

Dimension F

Dimension L

Dimension L1

Construction

SAP Material ID

RSD-A-15X25-SUSPENSION UNIT N/A RSD-A-15X25-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 30 mm N/A 26 mm N/A 55 mm N/A 25 mm N/A 30 mm N/A Cast Iron N/A 101784445
RSD-A-15X40-SUSPENSION UNIT N/A RSD-A-15X40-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 30 mm N/A 26 mm N/A 55 mm N/A 40 mm N/A 45 mm N/A Cast Iron N/A 101784319
RSD-A-15X60 -SUSPENSION UNIT N/A RSD-A-15X60-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 27 mm N/A 27 mm N/A 54 mm N/A 60 mm N/A 60 mm N/A Steel Weldment N/A 101784320
RSD-A-18X30-SUSPENSION UNIT N/A RSD-A-18X30-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 36 mm N/A 31 mm N/A 66 mm N/A 30 mm N/A 35 mm N/A Cast Iron N/A 101784321
RSD-A-18X50-SUSPENSION UNIT N/A RSD-A-18X50-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 36 mm N/A 31 mm N/A 66 mm N/A 50 mm N/A 55 mm N/A Cast Iron N/A 101784322
RSD-A-18X80-SUSPENSION UNIT N/A RSD-A-18X80-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 37 mm N/A 32 mm N/A 64 mm N/A 80 mm N/A 85 mm N/A Steel Weldment N/A 101784323
RSD-A-27X40-SUSPENSION UNIT N/A RSD-A-27X40-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 49 mm N/A 45 mm N/A 93 mm N/A 40 mm N/A 45 mm N/A Cast Iron N/A 101784325
RSD-A-27X60 -SUSPENSION UNIT N/A RSD-A-27X60-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 49 mm N/A 45 mm N/A 93 mm N/A 60 mm N/A 65 mm N/A Cast Iron N/A 101784326
RSD-A-27X100-SUSPENSION UNIT N/A RSD-A-27X100-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 51 mm N/A 45 mm N/A 90 mm N/A 100 mm N/A 105 mm N/A Steel Weldment N/A 101784324
RSD-A-38X60-SUSPENSION UNIT N/A RSD-A-38X60-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 70 mm N/A 60 mm N/A 124 mm N/A 60 mm N/A 70 mm N/A Cast Iron N/A 101784328
RSD-A-38X80 -SUSPENSION UNIT N/A RSD-A-38X80-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 70 mm N/A 60 mm N/A 124 mm N/A 80 mm N/A 90 mm N/A Cast Iron N/A 101784329
RSD-A-38X120-SUSPENSION UNIT N/A RSD-A-38X120-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 66 mm N/A 60 mm N/A 120 mm N/A 120 mm N/A 130 mm N/A Steel Weldment N/A 101784327
RSD-A-45X80 -SUSPENSION UNIT N/A RSD-A-45X80-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 84 mm N/A 72 mm N/A 148 mm N/A 80 mm N/A 90 mm N/A Cast Iron N/A 101784332
RSD-A-45X100-SUSPENSION UNIT N/A RSD-A-45X100-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 84 mm N/A 72 mm N/A 148 mm N/A 100 mm N/A 110 mm N/A Cast Iron N/A 101784330
RSD-A-45X150-SUSPENSION UNIT N/A RSD-A-45X150-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 84 mm N/A 75 mm N/A 150 mm N/A 150 mm N/A 160 mm N/A Steel Weldment N/A 101784331
RSD-A-50X120-SUSPENSION UNIT N/A RSD-A-50X120-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 90 mm N/A 78 mm N/A 164 mm N/A 120 mm N/A 130 mm N/A Cast Iron N/A 101784333
68514485643 N/A RSD A50X160 ELEMENT N/A M12x40 N/A 40 mm N/A 90 mm N/A 78 mm N/A 164 mm N/A 160 mm N/A 170 mm N/A Cast Iron N/A
RSD-A-50X200-SUSPENSION UNIT N/A RSD-A-50X200-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 90 mm N/A 78 mm N/A 164 mm N/A 200 mm N/A 210 mm N/A Cast Iron N/A 101784335
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1