68514425119
Description
N/A
RSD-A-15X25-SUSPENSION UNIT
Dimension A
N/A
5 mm
Dimension B
N/A
10 mm
Dimension D
N/A
30 mm
Dimension E
N/A
26 mm
Dimension F
N/A
55 mm
Dimension L
N/A
25 mm
Dimension L1
N/A
30 mm
Construction
N/A
Cast Iron
68514425120
Description
N/A
RSD-A-15X40-SUSPENSION UNIT
Dimension A
N/A
5 mm
Dimension B
N/A
10 mm
Dimension D
N/A
30 mm
Dimension E
N/A
26 mm
Dimension F
N/A
55 mm
Dimension L
N/A
40 mm
Dimension L1
N/A
45 mm
Construction
N/A
Cast Iron
68514425121
Description
N/A
RSD-A-15X60-SUSPENSION UNIT
Dimension A
N/A
5 mm
Dimension B
N/A
10 mm
Dimension D
N/A
27 mm
Dimension E
N/A
27 mm
Dimension F
N/A
54 mm
Dimension L
N/A
60 mm
Dimension L1
N/A
60 mm
Construction
N/A
Steel Weldment
68514425122
Description
N/A
RSD-A-18X30-SUSPENSION UNIT
Dimension A
N/A
6 mm
Dimension B
N/A
12 mm
Dimension D
N/A
36 mm
Dimension E
N/A
31 mm
Dimension F
N/A
66 mm
Dimension L
N/A
30 mm
Dimension L1
N/A
35 mm
Construction
N/A
Cast Iron
68514425123
Description
N/A
RSD-A-18X50-SUSPENSION UNIT
Dimension A
N/A
6 mm
Dimension B
N/A
12 mm
Dimension D
N/A
36 mm
Dimension E
N/A
31 mm
Dimension F
N/A
66 mm
Dimension L
N/A
50 mm
Dimension L1
N/A
55 mm
Construction
N/A
Cast Iron
68514425124
Description
N/A
RSD-A-18X80-SUSPENSION UNIT
Dimension A
N/A
6 mm
Dimension B
N/A
12 mm
Dimension D
N/A
37 mm
Dimension E
N/A
32 mm
Dimension F
N/A
64 mm
Dimension L
N/A
80 mm
Dimension L1
N/A
85 mm
Construction
N/A
Steel Weldment
68514425125
Description
N/A
RSD-A-27X40-SUSPENSION UNIT
Dimension A
N/A
8 mm
Dimension B
N/A
20 mm
Dimension D
N/A
49 mm
Dimension E
N/A
45 mm
Dimension F
N/A
93 mm
Dimension L
N/A
40 mm
Dimension L1
N/A
45 mm
Construction
N/A
Cast Iron
68514425126
Description
N/A
RSD-A-27X60-SUSPENSION UNIT
Dimension A
N/A
8 mm
Dimension B
N/A
20 mm
Dimension D
N/A
49 mm
Dimension E
N/A
45 mm
Dimension F
N/A
93 mm
Dimension L
N/A
60 mm
Dimension L1
N/A
65 mm
Construction
N/A
Cast Iron
68514425127
Description
N/A
RSD-A-27X100-SUSPENSION UNIT
Dimension A
N/A
8 mm
Dimension B
N/A
20 mm
Dimension D
N/A
51 mm
Dimension E
N/A
45 mm
Dimension F
N/A
90 mm
Dimension L
N/A
100 mm
Dimension L1
N/A
105 mm
Construction
N/A
Steel Weldment
68514425128
Description
N/A
RSD-A-38X60-SUSPENSION UNIT
Dimension A
N/A
10 mm
Dimension B
N/A
25 mm
Dimension D
N/A
70 mm
Dimension E
N/A
60 mm
Dimension F
N/A
124 mm
Dimension L
N/A
60 mm
Dimension L1
N/A
70 mm
Construction
N/A
Cast Iron
68514425129
Description
N/A
RSD-A-38X80-SUSPENSION UNIT
Dimension A
N/A
10 mm
Dimension B
N/A
25 mm
Dimension D
N/A
70 mm
Dimension E
N/A
60 mm
Dimension F
N/A
124 mm
Dimension L
N/A
80 mm
Dimension L1
N/A
90 mm
Construction
N/A
Cast Iron
68514425130
Description
N/A
RSD-A-38X120-SUSPENSION UNIT
Dimension A
N/A
10 mm
Dimension B
N/A
25 mm
Dimension D
N/A
66 mm
Dimension E
N/A
60 mm
Dimension F
N/A
120 mm
Dimension L
N/A
120 mm
Dimension L1
N/A
130 mm
Construction
N/A
Steel Weldment
68514425131
Description
N/A
RSD-A-45X80-SUSPENSION UNIT
Dimension A
N/A
12 mm
Dimension B
N/A
35 mm
Dimension D
N/A
84 mm
Dimension E
N/A
72 mm
Dimension F
N/A
148 mm
Dimension L
N/A
80 mm
Dimension L1
N/A
90 mm
Construction
N/A
Cast Iron
68514425132
Description
N/A
RSD-A-45X100-SUSPENSION UNIT
Dimension A
N/A
12 mm
Dimension B
N/A
35 mm
Dimension D
N/A
84 mm
Dimension E
N/A
72 mm
Dimension F
N/A
148 mm
Dimension L
N/A
100 mm
Dimension L1
N/A
110 mm
Construction
N/A
Cast Iron
68514425133
Description
N/A
RSD-A-45X150-SUSPENSION UNIT
Dimension A
N/A
12 mm
Dimension B
N/A
35 mm
Dimension D
N/A
84 mm
Dimension E
N/A
75 mm
Dimension F
N/A
150 mm
Dimension L
N/A
150 mm
Dimension L1
N/A
160 mm
Construction
N/A
Steel Weldment
68514457671
Description
N/A
RSD-A-50X120-SUSPENSION UNIT
Dimension A
N/A
M12x40
Dimension B
N/A
40 mm
Dimension D
N/A
90 mm
Dimension E
N/A
78 mm
Dimension F
N/A
164 mm
Dimension L
N/A
120 mm
Dimension L1
N/A
130 mm
Construction
N/A
Cast Iron
68514485643
Description
N/A
RSD A50X160 ELEMENT
Dimension A
N/A
M12x40
Dimension B
N/A
40 mm
Dimension D
N/A
90 mm
Dimension E
N/A
78 mm
Dimension F
N/A
164 mm
Dimension L
N/A
160 mm
Dimension L1
N/A
170 mm
Construction
N/A
Cast Iron
68514457672
Description
N/A
RSD-A-50X200-SUSPENSION UNIT
Dimension A
N/A
M12x40
Dimension B
N/A
40 mm
Dimension D
N/A
90 mm
Dimension E
N/A
78 mm
Dimension F
N/A
164 mm
Dimension L
N/A
200 mm
Dimension L1
N/A
210 mm
Construction
N/A
Cast Iron