All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Rubber Suspension Units > RunRight® Rubber Suspension Units - Type RSF A > View Items  

RunRight® Rubber Suspension Units - Type RSF A

Check up to five results to perform an action.


The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  RunRight® RSF A Welded

·  RunRight® RSF A 45 to 100 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 26 - 28 of 28 1 2 

Part Number

Description 

Dimension A

Dimension B

Dimension G

Dimension S

Dimension L

Dimension L1

Construction

68514484267 RSF-A-100X250-SUSPENSION UNIT M24 75 mm 300 mm 100 mm 250 mm 260 mm Steel
68514484268 RSF-A-100X400-SUSPENSION UNIT M24 75 mm 300 mm 100 mm 400 mm 410 mm Steel
68514484269 RSF-A-100X500-SUSPENSION UNIT M24 75 mm 300 mm 100 mm 500 mm 510 mm Steel
  Results 26 - 28 of 28 1 2