The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Dimension A |
Dimension B |
Dimension G |
Dimension S |
Dimension L |
Dimension L1 |
Construction |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514484267 | Description N/A RSF-A-100X250-SUSPENSION UNIT | Dimension A N/A M24 | Dimension B N/A 75 mm | Dimension G N/A 300 mm | Dimension S N/A 100 mm | Dimension L N/A 250 mm | Dimension L1 N/A 260 mm | Construction N/A Steel |
Add To Cart
Request Quote |
| 68514484268 | Description N/A RSF-A-100X400-SUSPENSION UNIT | Dimension A N/A M24 | Dimension B N/A 75 mm | Dimension G N/A 300 mm | Dimension S N/A 100 mm | Dimension L N/A 400 mm | Dimension L1 N/A 410 mm | Construction N/A Steel |
Add To Cart
Request Quote |
| 68514484269 | Description N/A RSF-A-100X500-SUSPENSION UNIT | Dimension A N/A M24 | Dimension B N/A 75 mm | Dimension G N/A 300 mm | Dimension S N/A 100 mm | Dimension L N/A 500 mm | Dimension L1 N/A 510 mm | Construction N/A Steel |
Add To Cart
Request Quote |