- Product Types of LovejoyProduct Types of Lovejoy
- RunRight® Rubber Suspension Parts CatalogRunRight® Rubber Suspension Parts Catalog
- RunRight® Rubber Suspension UnitsRunRight® Rubber Suspension Units
- RunRight® Rubber Suspension Units - Type RSF ARunRight® Rubber Suspension Units - Type RSF A
- View Items
RunRight® Rubber Suspension Units - Type RSF A
RunRight® Rubber Suspension Units - Type RSF A
RunRight® Rubber Suspension Units
The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
1 2
Item Number |
Description |
Dimension A |
Dimension B |
Dimension G |
Dimension S |
Dimension L |
Dimension L1 |
Construction |
---|---|---|---|---|---|---|---|---|
68514484267 | Description N/A RSF A100X250 ELEMENT | Dimension A N/A M24 | Dimension B N/A 75 mm | Dimension G N/A 300 mm | Dimension S N/A 100 mm | Dimension L N/A 250 mm | Dimension L1 N/A 260 mm | Construction N/A Steel |
68514484268 | Description N/A RSF A100X400 ELEMENT | Dimension A N/A M24 | Dimension B N/A 75 mm | Dimension G N/A 300 mm | Dimension S N/A 100 mm | Dimension L N/A 400 mm | Dimension L1 N/A 410 mm | Construction N/A Steel |
68514484269 | Description N/A RSF A100X500 ELEMENT | Dimension A N/A M24 | Dimension B N/A 75 mm | Dimension G N/A 300 mm | Dimension S N/A 100 mm | Dimension L N/A 500 mm | Dimension L1 N/A 510 mm | Construction N/A Steel |
68514480069 | Description N/A RSF A15X25 ELEMENT | Dimension A N/A 5 mm | Dimension B N/A 10 mm | Dimension G N/A 50 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm | Construction N/A Steel |
68514480070 | Description N/A RSF A15X40 ELEMENT | Dimension A N/A 5 mm | Dimension B N/A 10 mm | Dimension G N/A 50 mm | Dimension S N/A 15 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm | Construction N/A Cast Iron |
68514480071 | Description N/A RSF A15X60 ELEMENT | Dimension A N/A 5 mm | Dimension B N/A 10 mm | Dimension G N/A 50 mm | Dimension S N/A 15 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm | Construction N/A Steel |
68514480072 | Description N/A RSF A18X30 ELEMENT | Dimension A N/A 6 mm | Dimension B N/A 12 mm | Dimension G N/A 60 mm | Dimension S N/A 18 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm | Construction N/A Steel |
68514480073 | Description N/A RSF A18X50 ELEMENT | Dimension A N/A 6 mm | Dimension B N/A 12 mm | Dimension G N/A 60 mm | Dimension S N/A 18 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm | Construction N/A Cast Iron |
68514480074 | Description N/A RSF A18X80 ELEMENT | Dimension A N/A 6 mm | Dimension B N/A 12 mm | Dimension G N/A 60 mm | Dimension S N/A 18 mm | Dimension L N/A 80 mm | Dimension L1 N/A 85 mm | Construction N/A Steel |
68514480077 | Description N/A RSF A27X100 ELEMENT | Dimension A N/A 8 mm | Dimension B N/A 20 mm | Dimension G N/A 80 mm | Dimension S N/A 27 mm | Dimension L N/A 100 mm | Dimension L1 N/A 105 mm | Construction N/A Steel |
68514480075 | Description N/A RSF A27X40 ELEMENT | Dimension A N/A 8 mm | Dimension B N/A 20 mm | Dimension G N/A 80 mm | Dimension S N/A 27 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm | Construction N/A Steel |
68514480076 | Description N/A RSF A27X60 ELEMENT | Dimension A N/A 8 mm | Dimension B N/A 20 mm | Dimension G N/A 80 mm | Dimension S N/A 27 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm | Construction N/A Cast Iron |
68514480080 | Description N/A RSF A38X120 ELEMENT | Dimension A N/A 10 mm | Dimension B N/A 25 mm | Dimension G N/A 100 mm | Dimension S N/A 38 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm | Construction N/A Steel |
68514480078 | Description N/A RSF A38X60 ELEMENT | Dimension A N/A 10 mm | Dimension B N/A 25 mm | Dimension G N/A 100 mm | Dimension S N/A 38 mm | Dimension L N/A 60 mm | Dimension L1 N/A 70 mm | Construction N/A Steel |
68514480079 | Description N/A RSF A38X80 ELEMENT | Dimension A N/A 10 mm | Dimension B N/A 25 mm | Dimension G N/A 100 mm | Dimension S N/A 38 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm | Construction N/A Cast Iron |
68514463923 | Description N/A RSF A45X100 ELEMENT | Dimension A N/A 12 mm | Dimension B N/A 35 mm | Dimension G N/A 80 mm | Dimension S N/A 45 mm | Dimension L N/A 100 mm | Dimension L1 N/A 110 mm | Construction N/A Cast Iron |
68514463636 | Description N/A RSF A50X120 ELEMENT | Dimension A N/A M12x40 | Dimension B N/A 40 mm | Dimension G N/A 100 mm | Dimension S N/A 50 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm | Construction N/A Cast Iron |
68514484320 | Description N/A RSF A50X160 ELEMENT | Dimension A N/A M12x40 | Dimension B N/A 40 mm | Dimension G N/A 100 mm | Dimension S N/A 50 mm | Dimension L N/A 160 mm | Dimension L1 N/A 170 mm | Construction N/A Steel |
68514463637 | Description N/A RSF A50X200 ELEMENT | Dimension A N/A M12x40 | Dimension B N/A 40 mm | Dimension G N/A 100 mm | Dimension S N/A 50 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm | Construction N/A Cast Iron |
68514484258 | Description N/A RSF A60X150 ELEMENT | Dimension A N/A M16 | Dimension B N/A 45 mm | Dimension G N/A 160 mm | Dimension S N/A 60 mm | Dimension L N/A 150 mm | Dimension L1 N/A 160 mm | Construction N/A Steel |
68514484259 | Description N/A RSF A60X200 ELEMENT | Dimension A N/A M16 | Dimension B N/A 45 mm | Dimension G N/A 160 mm | Dimension S N/A 60 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm | Construction N/A Steel |
68514484260 | Description N/A RSF A60X300 ELEMENT | Dimension A N/A M16 | Dimension B N/A 45 mm | Dimension G N/A 160 mm | Dimension S N/A 60 mm | Dimension L N/A 300 mm | Dimension L1 N/A 310 mm | Construction N/A Steel |
68514484262 | Description N/A RSF A70X200 3LEMENT | Dimension A N/A M20 | Dimension B N/A 50 mm | Dimension G N/A 200 mm | Dimension S N/A 70 mm | Dimension L N/A 300 mm | Dimension L1 N/A 310 mm | Construction N/A Steel |
68514484261 | Description N/A RSF A70X200 ELEMENT | Dimension A N/A M20 | Dimension B N/A 50 mm | Dimension G N/A 200 mm | Dimension S N/A 70 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm | Construction N/A Steel |
68514484263 | Description N/A RSF A70X400 ELEMENT | Dimension A N/A M20 | Dimension B N/A 50 mm | Dimension G N/A 200 mm | Dimension S N/A 70 mm | Dimension L N/A 400 mm | Dimension L1 N/A 410 mm | Construction N/A Steel |
1 2