Batch CAD Cart (0)
  • Cart is empty

The RunRight® Rubber Suspension Unit RSF C has one central bore, allowing a lever arm to be positioned between 0° and 360°, and the brackets are welded to the housing. The frictional force of this unit guarantees a secure connection of the lever arms in any position. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Dimension A

Dimension G

Dimension S

Dimension L

Dimension L1

Construction

Sort by
N/A RSF C15X25 ELEMENT N/A 10 mm N/A 50 mm N/A 15 mm N/A 25 mm N/A 30 mm N/A Steel
N/A RSF C15X40 ELEMENT N/A 10 mm N/A 50 mm N/A 15 mm N/A 40 mm N/A 45 mm N/A Cast Iron
N/A RSF C15X60 ELEMENT N/A 10 mm N/A 50 mm N/A 15 mm N/A 60 mm N/A 65 mm N/A Steel
N/A RSF C18X30 ELEMENT N/A 13 mm N/A 60 mm N/A 18 mm N/A 30 mm N/A 35 mm N/A Steel
N/A RSF C18X50 ELEMENT N/A 13 mm N/A 60 mm N/A 18 mm N/A 50 mm N/A 55 mm N/A Cast Iron
N/A RSF C18X80 ELEMENT N/A 13 mm N/A 60 mm N/A 18 mm N/A 80 mm N/A 85 mm N/A Steel
N/A RSF C27X40 ELEMENT N/A 16 mm N/A 80 mm N/A 27 mm N/A 40 mm N/A 45 mm N/A Steel
N/A RSF C27X60 ELEMENT N/A 16 mm N/A 80 mm N/A 27 mm N/A 60 mm N/A 65 mm N/A Cast Iron
N/A RSF C27X100 ELEMENT N/A 16 mm N/A 80 mm N/A 27 mm N/A 100 mm N/A 105 mm N/A Steel
N/A RSF C38X60 ELEMENT N/A 20 mm N/A 100 mm N/A 38 mm N/A 60 mm N/A 70 mm N/A Steel
N/A RSF C38X80 ELEMENT N/A 20 mm N/A 100 mm N/A 38 mm N/A 80 mm N/A 90 mm N/A Cast Iron
N/A RSF C38X120 ELEMENT N/A 20 mm N/A 100 mm N/A 38 mm N/A 120 mm N/A 130 mm N/A Steel
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1