The RunRight® Rubber Suspension Unit RSR S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. This kind of connection is great for plus or minus angular motions. These units cannot take alternating motions across the neutral axis. They are manufactured with aluminum housings and steel inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 21 of 21 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Dimension C

Dimension D

Dimension E

Dimension F

Dimension S

Dimension L

Dimension L1

Sort by
N/A RSR S11X20 ELEMENT N/A 8 mm N/A 28 mm N/A 4 mm N/A 2.5 mm N/A 11 mm N/A 20 mm N/A 25 mm
N/A RSR S11X30 ELEMENT N/A 8 mm N/A 28 mm N/A 4 mm N/A 2.5 mm N/A 11 mm N/A 30 mm N/A 35 mm
N/A RSR S11X50 ELEMENT N/A 8 mm N/A 28 mm N/A 4 mm N/A 2.5 mm N/A 11 mm N/A 50 mm N/A 55 mm
N/A RSR S15X25 ELEMENT N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 25 mm N/A 30 mm
N/A RSR S15X40 ELEMENT N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 40 mm N/A 45 mm
N/A RSR S15X60 ELEMENT N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 60 mm N/A 65 mm
N/A RSR S18X30 ELEMENT N/A 13 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 30 mm N/A 35 mm
N/A RSR S18X50 ELEMENT N/A 13 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 50 mm N/A 55 mm
N/A RSR S18X80 ELEMENT N/A 13 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 80 mm N/A 85 mm
N/A RSR S27X40 ELEMENT N/A 16 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 40 mm N/A 45 mm
N/A RSR S27X60 ELEMENT N/A 16 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 60 mm N/A 65 mm
N/A RSR S27X100 ELEMENT N/A 16 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 100 mm N/A 105 mm
N/A RSR S38X60 ELEMENT N/A 20 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 60 mm N/A 70 mm
N/A RSR S38X80 ELEMENT N/A 20 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 80 mm N/A 90 mm
N/A RSR S38X120 ELEMENT N/A 20 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 120 mm N/A 130 mm
N/A RSR S45X80 ELEMENT N/A 24 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 80 mm N/A 90 mm
N/A RSR S45X100 ELEMENT N/A 24 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 100 mm N/A 110 mm
N/A RSR S45X150 ELEMENT N/A 24 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 150 mm N/A 160 mm
N/A RSR S50X120 ELEMENT N/A 30 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 120 mm N/A 130 mm
N/A RSR S50X200 ELEMENT N/A 30 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 200 mm N/A 210 mm
N/A RSR S50X300 ELEMENT N/A 30 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 300 mm N/A 310 mm
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1