- Lovejoy CouplingsLovejoy Couplings
- RunRight® Rubber Suspension Parts CatalogRunRight® Rubber Suspension Parts Catalog
- RunRight® Rubber Suspension UnitsRunRight® Rubber Suspension Units
- RunRight® Rubber Suspension Units - Type RSRRunRight® Rubber Suspension Units - Type RSR
- View Items
RunRight® Rubber Suspension Units - Type RSR
The RunRight® Rubber Suspension Unit RSR has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either side of the unit. They are manufactured with aluminum housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Item Number |
Description |
Dimension A |
Dimension B |
Dimension D |
Dimension E |
Dimension F |
Dimension S |
Dimension L |
Dimension L1 |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|---|---|
| RSR-A-15X25 -SUSPENSION UNIT | N/A RSR-A-15X25-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 36 mm | N/A 5 mm | N/A 2.5 mm | N/A 15 mm | N/A 25 mm | N/A 30 mm | N/A 101784336 |
| RSR-A-15X40 -SUSPENSION UNIT | N/A RSR-A-15X40-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 36 mm | N/A 5 mm | N/A 2.5 mm | N/A 15 mm | N/A 40 mm | N/A 45 mm | N/A 101784337 |
| RSR-A-15X60-SUSPENSION UNIT | N/A RSR-A-15X60-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 36 mm | N/A 5 mm | N/A 2.5 mm | N/A 15 mm | N/A 60 mm | N/A 65 mm | N/A 101784338 |
| RSR-A-18X30 -SUSPENSION UNIT | N/A RSR-A-18X30-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 45 mm | N/A 5 mm | N/A 2.5 mm | N/A 18 mm | N/A 30 mm | N/A 35 mm | N/A 101784339 |
| RSR-A-18X50 -SUSPENSION UNIT | N/A RSR-A-18X50-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 45 mm | N/A 5 mm | N/A 2.5 mm | N/A 18 mm | N/A 50 mm | N/A 55 mm | N/A 101784340 |
| RSR-A-18X80 -SUSPENSION UNIT | N/A RSR-A-18X80-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 45 mm | N/A 5 mm | N/A 2.5 mm | N/A 18 mm | N/A 80 mm | N/A 85 mm | N/A 101784341 |
| RSR-A-27X40 -SUSPENSION UNIT | N/A RSR-A-27X40-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 62 mm | N/A 6 mm | N/A 3.0 mm | N/A 27 mm | N/A 40 mm | N/A 45 mm | N/A 101784343 |
| RSR-A-27X60 -SUSPENSION UNIT | N/A RSR-A-27X60-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 62 mm | N/A 6 mm | N/A 3.0 mm | N/A 27 mm | N/A 60 mm | N/A 65 mm | N/A 101784344 |
| RSR-A-27X100-SUSPENSION UNIT | N/A RSR-A-27X100-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 62 mm | N/A 6 mm | N/A 3.0 mm | N/A 27 mm | N/A 100 mm | N/A 105 mm | N/A 101784342 |
| RSR-A-38X60-SUSPENSION UNIT | N/A RSR-A-38X60-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 80 mm | N/A 7 mm | N/A 3.5 mm | N/A 38 mm | N/A 60 mm | N/A 70 mm | N/A 101784346 |
| RSR-A-38X80 -SUSPENSION UNIT | N/A RSR-A-38X80-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 80 mm | N/A 7 mm | N/A 3.5 mm | N/A 38 mm | N/A 80 mm | N/A 90 mm | N/A 101784347 |
| RSR-A-38X120-SUSPENSION UNIT | N/A RSR-A-38X120-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 80 mm | N/A 7 mm | N/A 3.5 mm | N/A 38 mm | N/A 120 mm | N/A 130 mm | N/A 101784345 |
| RSR-A-45X80-SUSPENSION UNIT | N/A RSR-A-45X80-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 95 mm | N/A 8 mm | N/A 4.0 mm | N/A 45 mm | N/A 80 mm | N/A 90 mm | N/A 101784350 |
| RSR-A-45X100-SUSPENSION UNIT | N/A RSR-A-45X100-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 95 mm | N/A 8 mm | N/A 4.0 mm | N/A 45 mm | N/A 100 mm | N/A 110 mm | N/A 101784348 |
| RSR-A-45X150-SUSPENSION UNIT | N/A RSR-A-45X150-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 95 mm | N/A 8 mm | N/A 4.0 mm | N/A 45 mm | N/A 150 mm | N/A 160 mm | N/A 101784349 |
| RSR-A-50X120-SUSPENSION UNIT | N/A RSR-A-50X120-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 108 mm | N/A 8 mm | N/A 4.0 mm | N/A 50 mm | N/A 120 mm | N/A 130 mm | N/A 101784351 |
| RSR-A-50X200-SUSPENSION UNIT | N/A RSR-A-50X200-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 108 mm | N/A 8 mm | N/A 4.0 mm | N/A 50 mm | N/A 200 mm | N/A 210 mm | N/A 101784352 |
| RSR-A-50X300-SUSPENSION UNIT | N/A RSR-A-50X300-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 108 mm | N/A 8 mm | N/A 4.0 mm | N/A 50 mm | N/A 300 mm | N/A 310 mm | N/A 101784353 |