The RunRight® Rubber Suspension Unit RSS C has one central bore and can be positioned between 0° and 360°. The frictional force of this unit guarantees a securconnection of the lever arms in any position. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Type

Dimension A

Dimension D

Dimension S

Dimension L

Dimension L1

Sort by
N/A RSS C15X25 ELEMENT N/A RSS C N/A 10 mm N/A 27 mm N/A 15 mm N/A 25 mm N/A 30 mm
N/A RSS C15X40 ELEMENT N/A RSS C N/A 10 mm N/A 27 mm N/A 15 mm N/A 40 mm N/A 45 mm
N/A RSS C15X60 ELEMENT N/A RSS C N/A 10 mm N/A 27 mm N/A 15 mm N/A 60 mm N/A 65 mm
N/A RSS C18X30 ELEMENT N/A RSS C N/A 13 mm N/A 32 mm N/A 18 mm N/A 30 mm N/A 35 mm
N/A RSS C18X50 ELEMENT N/A RSS C N/A 13 mm N/A 32 mm N/A 18 mm N/A 50 mm N/A 55 mm
N/A RSS C18X80 ELEMENT N/A RSS C N/A 13 mm N/A 32 mm N/A 18 mm N/A 80 mm N/A 85 mm
N/A RSS C27X40 ELEMENT N/A RSS C N/A 16 mm N/A 45 mm N/A 27 mm N/A 40 mm N/A 45 mm
N/A RSS C27X60 ELEMENT N/A RSS C N/A 16 mm N/A 45 mm N/A 27 mm N/A 60 mm N/A 65 mm
N/A RSS C27X100 ELEMENT N/A RSS C N/A 16 mm N/A 45 mm N/A 27 mm N/A 100 mm N/A 105 mm
N/A RSS C38X60 ELEMENT N/A RSS C N/A 20 mm N/A 60 mm N/A 38 mm N/A 60 mm N/A 70 mm
N/A RSS C38X80 ELEMENT N/A RSS C N/A 20 mm N/A 60 mm N/A 38 mm N/A 80 mm N/A 90 mm
N/A RSS C38X120 ELEMENT N/A RSS C N/A 20 mm N/A 60 mm N/A 38 mm N/A 120 mm N/A 130 mm
N/A RSS C45X80 ELEMENT N/A RSS C N/A 24 mm N/A 75 mm N/A 45 mm N/A 80 mm N/A 90 mm
N/A RSS C45X100 ELEMENT N/A RSS C N/A 24 mm N/A 75 mm N/A 45 mm N/A 100 mm N/A 110 mm
N/A RSS C50X120 ELEMENT N/A RSS C N/A 30 mm N/A 80 mm N/A 50 mm N/A 120 mm N/A 130 mm
N/A RSS C50X200 ELEMENT N/A RSS C N/A 30 mm N/A 80 mm N/A 50 mm N/A 200 mm N/A 210 mm
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1