The RunRight® Rubber Suspension Unit RSS C has one central bore and can be positioned between 0° and 360°. The frictional force of this unit guarantees a securconnection of the lever arms in any position. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Type |
Dimension A |
Dimension D |
Dimension S |
Dimension L |
Dimension L1 |
---|---|---|---|---|---|---|---|
68514463834 | Description N/A RSS C50X120 ELEMENT | Type N/A RSS C | Dimension A N/A 30 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
68514463924 | Description N/A RSS C50X200 ELEMENT | Type N/A RSS C | Dimension A N/A 30 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm |
68514463634 | Description N/A RSS C45X80 ELEMENT | Type N/A RSS C | Dimension A N/A 24 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
68514463635 | Description N/A RSS C45X100 ELEMENT | Type N/A RSS C | Dimension A N/A 24 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 100 mm | Dimension L1 N/A 110 mm |
68514437574 | Description N/A RSS C38X60 ELEMENT | Type N/A RSS C | Dimension A N/A 20 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 60 mm | Dimension L1 N/A 70 mm |
68514437575 | Description N/A RSS C38X80 ELEMENT | Type N/A RSS C | Dimension A N/A 20 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
68514437576 | Description N/A RSS C38X120 ELEMENT | Type N/A RSS C | Dimension A N/A 20 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
68514437571 | Description N/A RSS C27X40 ELEMENT | Type N/A RSS C | Dimension A N/A 16 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
68514437572 | Description N/A RSS C27X60 ELEMENT | Type N/A RSS C | Dimension A N/A 16 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
68514437573 | Description N/A RSS C27X100 ELEMENT | Type N/A RSS C | Dimension A N/A 16 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 100 mm | Dimension L1 N/A 105 mm |
68514463631 | Description N/A RSS C18X30 ELEMENT | Type N/A RSS C | Dimension A N/A 13 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
68514463632 | Description N/A RSS C18X50 ELEMENT | Type N/A RSS C | Dimension A N/A 13 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
68514463633 | Description N/A RSS C18X80 ELEMENT | Type N/A RSS C | Dimension A N/A 13 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 80 mm | Dimension L1 N/A 85 mm |
68514463628 | Description N/A RSS C15X25 ELEMENT | Type N/A RSS C | Dimension A N/A 10 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm |
68514463629 | Description N/A RSS C15X40 ELEMENT | Type N/A RSS C | Dimension A N/A 10 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
68514463630 | Description N/A RSS C15X60 ELEMENT | Type N/A RSS C | Dimension A N/A 10 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |