The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Type

Dimension C

Dimension D

Dimension S

Dimension L

Dimension L1

SAP Material ID

RSS-S-11X20-SUSPENSION UNIT N/A RSS-S-11X20-SUSPENSION UNIT N/A RSS S N/A 8 mm N/A 20 mm N/A 11 mm N/A 20 mm N/A 25 mm N/A 101784446
RSS-S-11X30 -SUSPENSION UNIT N/A RSS-S-11X30-SUSPENSION UNIT N/A RSS S N/A 8 mm N/A 20 mm N/A 11 mm N/A 30 mm N/A 35 mm N/A 101784375
RSS-S-11X50 -SUSPENSION UNIT N/A RSS-S-11X50-SUSPENSION UNIT N/A RSS S N/A 8 mm N/A 20 mm N/A 11 mm N/A 50 mm N/A 55 mm N/A 101784376
RSS-S-15X25 -SUSPENSION UNIT N/A RSS-S-15X25-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 25 mm N/A 30 mm N/A 101784379
RSS-S-15X40-SUSPENSION UNIT N/A RSS-S-15X40-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 40 mm N/A 45 mm N/A 101784382
RSS-S-15X60 -SUSPENSION UNIT N/A RSS-S-15X60-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 60 mm N/A 65 mm N/A 101784385
RSS-S-18X30 -SUSPENSION UNIT N/A RSS-S-18X30-SUSPENSION UNIT N/A RSS S N/A 12 mm N/A 32 mm N/A 18 mm N/A 30 mm N/A 35 mm N/A 101784388
RSS-S-18X50 -SUSPENSION UNIT N/A RSS-S-18X50-SUSPENSION UNIT N/A RSS S N/A 12 mm N/A 32 mm N/A 18 mm N/A 50 mm N/A 55 mm N/A 101784391
RSS-S-18X80 -SUSPENSION UNIT N/A RSS-S-18X80-SUSPENSION UNIT N/A RSS S N/A 12 mm N/A 32 mm N/A 18 mm N/A 80 mm N/A 85 mm N/A 101784394
RSS-S-27X40 -SUSPENSION UNIT N/A RSS-S-27X40-SUSPENSION UNIT N/A RSS S N/A 22 mm N/A 45 mm N/A 27 mm N/A 40 mm N/A 45 mm N/A 101784400
RSS-S-27X60 -SUSPENSION UNIT N/A RSS-S-27X60-SUSPENSION UNIT N/A RSS S N/A 22 mm N/A 45 mm N/A 27 mm N/A 60 mm N/A 65 mm N/A 101784403
RSS-S-27X100-SUSPENSION UNIT N/A RSS-S-27X100-SUSPENSION UNIT N/A RSS S N/A 22 mm N/A 45 mm N/A 27 mm N/A 100 mm N/A 105 mm N/A 101784397
RSS-S-38X60 -SUSPENSION UNIT N/A RSS-S-38X60-SUSPENSION UNIT N/A RSS S N/A 30 mm N/A 60 mm N/A 38 mm N/A 60 mm N/A 70 mm N/A 101784409
RSS-S-38X80 -SUSPENSION UNIT N/A RSS-S-38X80-SUSPENSION UNIT N/A RSS S N/A 30 mm N/A 60 mm N/A 38 mm N/A 80 mm N/A 90 mm N/A 101784412
RSS-S-38X120-SUSPENSION UNIT N/A RSS-S-38X120-SUSPENSION UNIT N/A RSS S N/A 30 mm N/A 60 mm N/A 38 mm N/A 120 mm N/A 130 mm N/A 101784406
RSS-S-45X80-SUSPENSION UNIT N/A RSS-S-45X80-SUSPENSION UNIT N/A RSS S N/A 35 mm N/A 75 mm N/A 45 mm N/A 80 mm N/A 90 mm N/A 101784421
RSS-S-45X100-SUSPENSION UNIT N/A RSS-S-45X100-SUSPENSION UNIT N/A RSS S N/A 35 mm N/A 75 mm N/A 45 mm N/A 100 mm N/A 110 mm N/A 101784415
RSS-S-45X150-SUSPENSION UNIT N/A RSS-S-45X150-SUSPENSION UNIT N/A RSS S N/A 35 mm N/A 75 mm N/A 45 mm N/A 150 mm N/A 160 mm N/A 101784417
RSS-S-50X120-SUSPENSION UNIT N/A RSS-S-50X120-SUSPENSION UNIT N/A RSS S N/A 40 mm N/A 80 mm N/A 50 mm N/A 120 mm N/A 130 mm N/A 101784424
RSS-S-50X200-SUSPENSION UNIT N/A RSS-S-50X200-SUSPENSION UNIT N/A RSS S N/A 40 mm N/A 80 mm N/A 50 mm N/A 200 mm N/A 210 mm N/A 101784427
RSS-S-50X300-SUSPENSION UNIT N/A RSS-S-50X300-SUSPENSION UNIT N/A RSS S N/A 40 mm N/A 80 mm N/A 50 mm N/A 300 mm N/A 310 mm N/A 101784429
RSS-SS-S-15X25-SUSPENSION UNIT N/A RSS-SS-S-15X25-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 25 mm N/A 30 mm N/A 101784229
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1