The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Type |
Dimension C |
Dimension D |
Dimension S |
Dimension L |
Dimension L1 |
---|---|---|---|---|---|---|---|
68514425031 | Description N/A RSS S11x20 ELEMENT | Type N/A RSS S | Dimension C N/A 8 mm | Dimension D N/A 20 mm | Dimension S N/A 11 mm | Dimension L N/A 20 mm | Dimension L1 N/A 25 mm |
68514425032 | Description N/A RSS S11x30 ELEMENT | Type N/A RSS S | Dimension C N/A 8 mm | Dimension D N/A 20 mm | Dimension S N/A 11 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
68514425033 | Description N/A RSS S11x50 ELEMENT | Type N/A RSS S | Dimension C N/A 8 mm | Dimension D N/A 20 mm | Dimension S N/A 11 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
68514425034 | Description N/A RSS S15X25 ELEMENT | Type N/A RSS S | Dimension C N/A 11 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm |
68514425035 | Description N/A RSS S15X40 ELEMENT | Type N/A RSS S | Dimension C N/A 11 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
68514425036 | Description N/A RSS S15X60 ELEMENT | Type N/A RSS S | Dimension C N/A 11 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
68514425037 | Description N/A RSS S18X30 ELEMENT | Type N/A RSS S | Dimension C N/A 12 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
68514425038 | Description N/A RSS S18X50 ELEMENT | Type N/A RSS S | Dimension C N/A 12 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
68514425039 | Description N/A RSS S18X80 ELEMENT | Type N/A RSS S | Dimension C N/A 12 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 80 mm | Dimension L1 N/A 85 mm |
68514425040 | Description N/A TSS S27X40 ELEMENT | Type N/A RSS S | Dimension C N/A 22 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
68514425041 | Description N/A RSS S27X60 ELEMENT | Type N/A RSS S | Dimension C N/A 22 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
68514425042 | Description N/A RSS S27X100 ELEMENT | Type N/A RSS S | Dimension C N/A 22 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 100 mm | Dimension L1 N/A 105 mm |
68514425043 | Description N/A RSS S38X60 ELEMENT | Type N/A RSS S | Dimension C N/A 30 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 60 mm | Dimension L1 N/A 70 mm |
68514425044 | Description N/A RSS S38X80 ELEMENT | Type N/A RSS S | Dimension C N/A 30 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
68514425045 | Description N/A RSS S38X120 ELEMENT | Type N/A RSS S | Dimension C N/A 30 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
68514425047 | Description N/A RSS S45X100 ELEMENT | Type N/A RSS S | Dimension C N/A 35 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 100 mm | Dimension L1 N/A 110 mm |
68514425049 | Description N/A RSS S50X120 ELEMENT | Type N/A RSS S | Dimension C N/A 40 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
68514425050 | Description N/A RSS S50X200 ELEMENT | Type N/A RSS S | Dimension C N/A 40 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm |
68514425051 | Description N/A RSS S50X300 ELEMENT | Type N/A RSS S | Dimension C N/A 40 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 300 mm | Dimension L1 N/A 310 mm |
68514457947 | Description N/A RSS-SS S15X25 SUSP UNIT | Type N/A RSS S | Dimension C N/A 11 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm |
68514484060 | Description N/A RSS S45X80 ELEMENT | Type N/A RSS S | Dimension C N/A 35 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
68514484064 | Description N/A RSS S45X150 ELEMENT | Type N/A RSS S | Dimension C N/A 35 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 150 mm | Dimension L1 N/A 160 mm |