- Product Types of LovejoyProduct Types of Lovejoy
- RunRight® Rubber Suspension Parts CatalogRunRight® Rubber Suspension Parts Catalog
- RunRight® Rubber Suspension UnitsRunRight® Rubber Suspension Units
- RunRight® Rubber Suspension Units - Type RSS ARunRight® Rubber Suspension Units - Type RSS A
- View Items
RunRight® Rubber Suspension Units - Type RSS A
RunRight® Rubber Suspension Units - Type RSS A
RunRight® Rubber Suspension Units
The RunRight® Rubber Suspension Unit RSS A has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Item Number |
Description |
Type |
Dimension A |
Dimension B |
Dimension D |
Dimension S |
Dimension L |
Dimension L1 |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514425013 | Description N/A RSS A15X25 ELEMENT | Type N/A RSS A | Dimension A N/A 5 mm | Dimension B N/A 10 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm |
68514425014 | Description N/A RSS A15X40 ELEMENT | Type N/A RSS A | Dimension A N/A 5 mm | Dimension B N/A 10 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
68514417485 | Description N/A RSS A15X60 ELEMENT | Type N/A RSS A | Dimension A N/A 5 mm | Dimension B N/A 10 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
68514424839 | Description N/A RSS A18X30 ELEMENT | Type N/A RSS A | Dimension A N/A 6 mm | Dimension B N/A 12 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
68514425017 | Description N/A RSS A18X50 ELEMENT | Type N/A RSS A | Dimension A N/A 6 mm | Dimension B N/A 12 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
68514425018 | Description N/A RSS A18X80 ELEMENT | Type N/A RSS A | Dimension A N/A 6 mm | Dimension B N/A 12 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 80 mm | Dimension L1 N/A 85 mm |
68514425019 | Description N/A RSS A27X40 ELEMENT | Type N/A RSS A | Dimension A N/A 8 mm | Dimension B N/A 20 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
68514425020 | Description N/A RSS A27X60 ELEMENT | Type N/A RSS A | Dimension A N/A 8 mm | Dimension B N/A 20 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
68514417487 | Description N/A RSS A27X100 ELEMENT | Type N/A RSS A | Dimension A N/A 8 mm | Dimension B N/A 20 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 100 mm | Dimension L1 N/A 105 mm |
68514425022 | Description N/A RSS A38X60 ELEMENT | Type N/A RSS A | Dimension A N/A 10 mm | Dimension B N/A 25 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 60 mm | Dimension L1 N/A 70 mm |
68514425023 | Description N/A RSS A38X80 ELEMENT | Type N/A RSS A | Dimension A N/A 10 mm | Dimension B N/A 25 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
68514425024 | Description N/A RSS A38X120 ELEMENT | Type N/A RSS A | Dimension A N/A 10 mm | Dimension B N/A 25 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
68514484305 | Description N/A RSS A45X80 ELEMENT | Type N/A RSS A | Dimension A N/A 12 mm | Dimension B N/A 35 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
68514484306 | Description N/A RSS A45X100 ELEMENT | Type N/A RSS A | Dimension A N/A 12 mm | Dimension B N/A 35 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 100 mm | Dimension L1 N/A 110 mm |
68514484307 | Description N/A RSS A45X150 ELEMENT | Type N/A RSS A | Dimension A N/A 12 mm | Dimension B N/A 35 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 150 mm | Dimension L1 N/A 160 mm |
68514484308 | Description N/A RSS A50X120 ELEMENT | Type N/A RSS A | Dimension A N/A M12x40 | Dimension B N/A 40 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
68514484309 | Description N/A RSS A50X200 ELEMENT | Type N/A RSS A | Dimension A N/A M12x40 | Dimension B N/A 40 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm |
68514484310 | Description N/A RSS A50X300 ELEMENT | Type N/A RSS A | Dimension A N/A M12x40 | Dimension B N/A 40 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 300 mm | Dimension L1 N/A 310 mm |