- Lovejoy CouplingsLovejoy Couplings
- RunRight® Rubber Suspension Parts CatalogRunRight® Rubber Suspension Parts Catalog
- RunRight® Rubber Suspension UnitsRunRight® Rubber Suspension Units
- RunRight® Rubber Suspension Units - Type RSS ARunRight® Rubber Suspension Units - Type RSS A
- View Items
RunRight® Rubber Suspension Units - Type RSS A
The RunRight® Rubber Suspension Unit RSS A has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Item Number |
Description |
Type |
Dimension A |
Dimension B |
Dimension D |
Dimension S |
Dimension L |
Dimension L1 |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|---|
| RSS-A-15X25 -SUSPENSION UNIT | N/A RSS-A-15X25-SUSPENSION UNIT | N/A RSS A | N/A 5 mm | N/A 10 mm | N/A 27 mm | N/A 15 mm | N/A 25 mm | N/A 30 mm | N/A 101784377 |
| RSS-A-15X40 -SUSPENSION UNIT | N/A RSS-A-15X40-SUSPENSION UNIT | N/A RSS A | N/A 5 mm | N/A 10 mm | N/A 27 mm | N/A 15 mm | N/A 40 mm | N/A 45 mm | N/A 101784380 |
| RSS-A-15X60 -SUSPENSION UNIT | N/A RSS-A-15X60-SUSPENSION UNIT | N/A RSS A | N/A 5 mm | N/A 10 mm | N/A 27 mm | N/A 15 mm | N/A 60 mm | N/A 65 mm | N/A 101784383 |
| RSS-A-18X30 -SUSPENSION UNIT | N/A RSS-A-18X30-SUSPENSION UNIT | N/A RSS A | N/A 6 mm | N/A 12 mm | N/A 32 mm | N/A 18 mm | N/A 30 mm | N/A 35 mm | N/A 101784386 |
| RSS-A-18X50 -SUSPENSION UNIT | N/A RSS-A-18X50-SUSPENSION UNIT | N/A RSS A | N/A 6 mm | N/A 12 mm | N/A 32 mm | N/A 18 mm | N/A 50 mm | N/A 55 mm | N/A 101784389 |
| RSS-A-18X80 -SUSPENSION UNIT | N/A RSS-A-18X80-SUSPENSION UNIT | N/A RSS A | N/A 6 mm | N/A 12 mm | N/A 32 mm | N/A 18 mm | N/A 80 mm | N/A 85 mm | N/A 101784392 |
| RSS-A-27X40 -SUSPENSION UNIT | N/A RSS-A-27X40-SUSPENSION UNIT | N/A RSS A | N/A 8 mm | N/A 20 mm | N/A 45 mm | N/A 27 mm | N/A 40 mm | N/A 45 mm | N/A 101784398 |
| RSS-A-27X60 -SUSPENSION UNIT | N/A RSS-A-27X60-SUSPENSION UNIT | N/A RSS A | N/A 8 mm | N/A 20 mm | N/A 45 mm | N/A 27 mm | N/A 60 mm | N/A 65 mm | N/A 101784401 |
| RSS-A-27X100-SUSPENSION UNIT | N/A RSS-A-27X100-SUSPENSION UNIT | N/A RSS A | N/A 8 mm | N/A 20 mm | N/A 45 mm | N/A 27 mm | N/A 100 mm | N/A 105 mm | N/A 101784395 |
| RSS-A-38X60 -SUSPENSION UNIT | N/A RSS-A-38X60-SUSPENSION UNIT | N/A RSS A | N/A 10 mm | N/A 25 mm | N/A 60 mm | N/A 38 mm | N/A 60 mm | N/A 70 mm | N/A 101784407 |
| RSS-A-38X80 -SUSPENSION UNIT | N/A RSS-A-38X80-SUSPENSION UNIT | N/A RSS A | N/A 10 mm | N/A 25 mm | N/A 60 mm | N/A 38 mm | N/A 80 mm | N/A 90 mm | N/A 101784410 |
| RSS-A-38X120-SUSPENSION UNIT | N/A RSS-A-38X120-SUSPENSION UNIT | N/A RSS A | N/A 10 mm | N/A 25 mm | N/A 60 mm | N/A 38 mm | N/A 120 mm | N/A 130 mm | N/A 101784404 |
| RSS-A-45X80 -SUSPENSION UNIT | N/A RSS-A-45X80-SUSPENSION UNIT | N/A RSS A | N/A 12 mm | N/A 35 mm | N/A 75 mm | N/A 45 mm | N/A 80 mm | N/A 90 mm | N/A 101784419 |
| RSS-A-45X100-SUSPENSION UNIT | N/A RSS-A-45X100-SUSPENSION UNIT | N/A RSS A | N/A 12 mm | N/A 35 mm | N/A 75 mm | N/A 45 mm | N/A 100 mm | N/A 110 mm | N/A 101784413 |
| RSS-A-45X150-SUSPENSION UNIT | N/A RSS-A-45X150-SUSPENSION UNIT | N/A RSS A | N/A 12 mm | N/A 35 mm | N/A 75 mm | N/A 45 mm | N/A 150 mm | N/A 160 mm | N/A 101784416 |
| RSS-A-50X120-SUSPENSION UNIT | N/A RSS-A-50X120-SUSPENSION UNIT | N/A RSS A | N/A M12x40 | N/A 40 mm | N/A 80 mm | N/A 50 mm | N/A 120 mm | N/A 130 mm | N/A 101784422 |
| RSS-A-50X200-SUSPENSION UNIT | N/A RSS-A-50X200-SUSPENSION UNIT | N/A RSS A | N/A M12x40 | N/A 40 mm | N/A 80 mm | N/A 50 mm | N/A 200 mm | N/A 210 mm | N/A 101784425 |
| RSS-A-50X300-SUSPENSION UNIT | N/A RSS-A-50X300-SUSPENSION UNIT | N/A RSS A | N/A M12x40 | N/A 40 mm | N/A 80 mm | N/A 50 mm | N/A 300 mm | N/A 310 mm | N/A 101784428 |